All Product Types > ENGINEERED BEARINGS > Mounted Bearings > U Series Mounted Ball Bearings > U Series - Tapped Base Mounted Bearings (UCPA 200, UCPW 200, UELPA 200, UKPA 200) > UELPW 200 Tapped Base Mounted Bearings - Eccentric Locking Collar > View Items  

UELPW 200 Tapped Base Mounted Bearings - Eccentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 4 of 4 1 

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

UELPW205 UEL205 25 mm 7850 N
1765
lbf
14000 N
3147
lbf
CAD Icon (for items table)
UELPW206 UEL206 30 mm 11300 N
2540
lbf
19500 N
4384
lbf
CAD Icon (for items table)
UELPW207 UEL207 35 mm 15400 N
3462
lbf
25700 N
5778
lbf
CAD Icon (for items table)
UELPW208 UEL208 40 mm 17800 N
4002
lbf
29100 N
6542
lbf
CAD Icon (for items table)
  Results 1 - 4 of 4 1