|
Batch CAD Cart (0)
▾
UCFL 200 Two-Bolt Flanged Mounted Bearings - Set Screw Locking
U Series - Two-Bolt Flanged Mounted Bearings (UCFL 200, UCFL 300, UELFL 200, UKFL 200)
● UCFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered. ● This series is primarily designed for applications where the mounting area is restricted. ● Each unit comes assembled and ready for mounting, using bolts through the flange. ● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment. ● Timken UCFL series Mounted Bearings feature the Timken set screw locking (UC) bearing insert. ● Bearing prelubricated and ready for immediate installation. ● Grease fitting supplied for relubrication. ● The bonded seal design is well-suited for applications involving wet or dirty environments. ● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
|
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.