All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
U Series Mounted Ball Bearings
>
U Series - Two-Bolt Flanged Mounted Bearings (UCFL 200, UCFL 300, UELFL 200, UKFL 200)
>
UCFL 200 Two-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
UCFL 200 Two-Bolt Flanged Mounted Bearings - Set Screw Locking
Check up to five results to perform an action.
● UCFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
● This series is primarily designed for applications where the mounting area is restricted.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCFL series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 52
1
2
3
Part Number
Bearing Number
Shaft Size d
Static Load Rating
Dynamic Load Rating
CAD
UCFL209-28
UC209-28
1 3/4
in
21300
N
4788
lbf
34100
N
7666
lbf
UCFL209
UC209
45
mm
21300
N
4788
lbf
34100
N
7666
lbf
UCFL210-30
UC210-30
1 7/8
in
23300
N
5238
lbf
35100
N
7891
lbf
UCFL210-31
UC210-31
1 15/16
in
23300
N
5238
lbf
35100
N
7891
lbf
UCFL210
UC210
50
mm
23300
N
5238
lbf
35100
N
7891
lbf
UCFL210-32
UC210-32
2
in
23300
N
5238
lbf
35100
N
7891
lbf
UCFL211-32
UC211-32
2
in
29400
N
6609
lbf
43400
N
9757
lbf
UCFL211-34
UC211-34
2 1/8
in
29400
N
6609
lbf
43400
N
9757
lbf
UCFL211
UC211
55
mm
29400
N
6609
lbf
43400
N
9757
lbf
UCFL211-35
UC211-35
2 3/16
in
29400
N
6609
lbf
43400
N
9757
lbf
UCFL212-36
UC212-36
2 1/4
in
36200
N
8138
lbf
52400
N
11780
lbf
UCFL212
UC212
60
mm
36200
N
8138
lbf
52400
N
11780
lbf
UCFL212-38
UC212-38
2 3/8
in
36200
N
8138
lbf
52400
N
11780
lbf
UCFL212-39
UC212-39
2 7/16
in
36200
N
8138
lbf
52400
N
11780
lbf
UCFL213-40
UC213-40
2 1/2
in
40100
N
9015
lbf
57200
N
12859
lbf
UCFL213
UC213
65
mm
40100
N
9015
lbf
57200
N
12859
lbf
UCFL214-44
UC214-44
2 3/4
in
44100
N
9914
lbf
62200
N
13983
lbf
UCFL214
UC214
70
mm
44100
N
9914
lbf
62200
N
13983
lbf
UCFL215-47
UC215-47
2 15/16
in
48300
N
10858
lbf
67400
N
15152
lbf
UCFL215
UC215
75
mm
48300
N
10858
lbf
67400
N
15152
lbf
UCFL215-48
UC215-48
3
in
48300
N
10858
lbf
67400
N
15152
lbf
UCFL216-50
UC216-50
3.1250
in
53000
N
11915
lbf
72700
N
16344
lbf
UCFL216
UC216
80
mm
53000
N
11915
lbf
72700
N
16344
lbf
UCFL217-52
UC217-52
3 1/4
in
61900
N
13916
lbf
84000
N
18884
lbf
UCFL217
UC217
85
mm
61900
N
13916
lbf
84000
N
18884
lbf
Results 26 - 50 of 52
1
2
3