All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
U Series Mounted Ball Bearings
>
U Series - Two-Bolt Flanged Mounted Bearings (UCFL 200, UCFL 300, UELFL 200, UKFL 200)
>
UCFL 200 Two-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
UCFL 200 Two-Bolt Flanged Mounted Bearings - Set Screw Locking
Check up to five results to perform an action.
● UCFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
● This series is primarily designed for applications where the mounting area is restricted.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCFL series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 52
1
2
3
Part Number
Bearing Number
Shaft Size d
Static Load Rating
Dynamic Load Rating
CAD
UCFL201
UC201
12
mm
6650
N
1495
lbf
12800
N
2878
lbf
UCFL201-8
UC201-8
1/2
in
6650
N
1495
lbf
12800
N
2878
lbf
UCFL202
UC202
15
mm
6650
N
1495
lbf
12800
N
2878
lbf
UCFL202-10
UC202-10
5/8
in
6650
N
1495
lbf
12800
N
2878
lbf
UCFL203
UC203
17
mm
6650
N
1495
lbf
12800
N
2878
lbf
UCFL204-12
UC204-12
3/4
in
6650
N
1495
lbf
12800
N
2878
lbf
UCFL204
UC204
20
mm
6650
N
1495
lbf
12800
N
2878
lbf
UCFL205-14
UC205-14
7/8
in
7850
N
1765
lbf
14000
N
3147
lbf
UCFL205-15
UC205-15
15/16
in
7850
N
1765
lbf
14000
N
3147
lbf
UCFL205
UC205
25
mm
7850
N
1765
lbf
14000
N
3147
lbf
UCFL205-16
UC205-16
1
in
7850
N
1765
lbf
14000
N
3147
lbf
UCFL206-18
UC206-18
1 1/8
in
11300
N
2540
lbf
19500
N
4385
lbf
UCFL206
UC206
30
mm
11300
N
2540
lbf
19500
N
4385
lbf
UCFL206-19
UC206-19
1 3/16
in
11300
N
2540
lbf
19500
N
4385
lbf
UCFL207-20
UC207-20
1 1/4
in
15400
N
3462
lbf
25700
N
5778
lbf
UCFL206-20
UC206-20
1 1/4
in
11300
N
2540
lbf
19500
N
4385
lbf
UCFL207-21
UC207-21
1 5/16
in
15400
N
3462
lbf
25700
N
5778
lbf
UCFL207-22
UC207-22
1 3/8
in
15400
N
3462
lbf
25700
N
5778
lbf
UCFL207
UC207
35
mm
15400
N
3462
lbf
25700
N
5778
lbf
UCFL207-23
UC207-23
1 7/16
in
15400
N
3462
lbf
25700
N
5778
lbf
UCFL208-24
UC208-24
1 1/2
in
17800
N
4002
lbf
29100
N
6542
lbf
UCFL208-25
UC208-25
1 9/16
in
17800
N
4002
lbf
29100
N
6542
lbf
UCFL208
UC208
40
mm
17800
N
4002
lbf
29100
N
6542
lbf
UCFL209-26
UC209-26
1 5/8
in
21300
N
4788
lbf
34100
N
7666
lbf
UCFL209-27
UC209-27
1 11/16
in
21300
N
4788
lbf
34100
N
7666
lbf
Results 1 - 25 of 52
1
2
3