Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

●   UELFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
●   This series is primarily designed for applications where the mounting area is restricted.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UELFL series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
1 - 45 of 45 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

UELFL201 N/A UEL201 N/A 12 mm N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD Icon (for items table)
UELFL201-8 N/A UEL201-8 N/A 1/2 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD Icon (for items table)
UELFL202 N/A UEL202 N/A 15 mm N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD Icon (for items table)
UELFL202-10 N/A UEL202-10 N/A 5/8 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD Icon (for items table)
UELFL203 N/A UEL203 N/A 17 mm N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD Icon (for items table)
UELFL204-12 N/A UEL204-12 N/A 3/4 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD Icon (for items table)
UELFL204 N/A UEL204 N/A 20 mm N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD Icon (for items table)
UELFL205-14 N/A UEL205-14 N/A 7/8 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD Icon (for items table)
UELFL205-15 N/A UEL205-15 N/A 15/16 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD Icon (for items table)
UELFL205 N/A UEL205 N/A 25 mm N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD Icon (for items table)
UELFL205-16 N/A UEL205-16 N/A 1 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD Icon (for items table)
UELFL206-18 N/A UEL206-18 N/A 1 1/8 in N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A CAD Icon (for items table)
UELFL206 N/A UEL206 N/A 30 mm N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A CAD Icon (for items table)
UELFL206-19 N/A UEL206-19 N/A 1 3/16 in N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A CAD Icon (for items table)
UELFL206-20 N/A UEL206-20 N/A 1 1/4 in N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A CAD Icon (for items table)
UELFL207-20 N/A UEL207-20 N/A 1 1/4 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD Icon (for items table)
UELFL207-21 N/A UEL207-21 N/A 1 5/16 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD Icon (for items table)
UELFL207-22 N/A UEL207-22 N/A 1 3/8 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD Icon (for items table)
UELFL207 N/A UEL207 N/A 35 mm N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD Icon (for items table)
UELFL207-23 N/A UEL207-23 N/A 1 7/16 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD Icon (for items table)
UELFL208-24 N/A UEL208-24 N/A 1 1/2 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD Icon (for items table)
UELFL208-25 N/A UEL208-25 N/A 1 9/16 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD Icon (for items table)
UELFL208 N/A UEL208 N/A 40 mm N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD Icon (for items table)
UELFL209-26 N/A UEL209-26 N/A 1 5/8 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD Icon (for items table)
UELFL209-27 N/A UEL209-27 N/A 1 11/16 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD Icon (for items table)
UELFL209-28 N/A UEL209-28 N/A 1 3/4 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD Icon (for items table)
UELFL209 N/A UEL209 N/A 45 mm N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD Icon (for items table)
UELFL210-30 N/A UEL210-30 N/A 1 7/8 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD Icon (for items table)
UELFL210-31 N/A UEL210-31 N/A 1 15/16 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD Icon (for items table)
UELFL210 N/A UEL210 N/A 50 mm N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD Icon (for items table)
UELFL210-32 N/A UEL210-32 N/A 2 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD Icon (for items table)
UELFL211-32 N/A UEL211-32 N/A 2 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD Icon (for items table)
UELFL211-34 N/A UEL211-34 N/A 2.1250 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD Icon (for items table)
UELFL211 N/A UEL211 N/A 55 mm N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD Icon (for items table)
UELFL211-35 N/A UEL211-35 N/A 2 3/16 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD Icon (for items table)
UELFL212-36 N/A UEL212-36 N/A 2 1/4 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD Icon (for items table)
UELFL212 N/A UEL212 N/A 60 mm N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD Icon (for items table)
UELFL212-39 N/A UEL212-39 N/A 2 7/16 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD Icon (for items table)
UELFL213-40 N/A UEL213-40 N/A 2 1/2 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A CAD Icon (for items table)
UELFL213 N/A UEL213 N/A 65 mm N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A CAD Icon (for items table)
UELFL214-44 N/A UEL214-44 N/A 2 3/4 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A CAD Icon (for items table)
UELFL214 N/A UEL214 N/A 70 mm N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A CAD Icon (for items table)
UELFL215-47 N/A UEL215-47 N/A 2 15/16 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD Icon (for items table)
UELFL215 N/A UEL215 N/A 75 mm N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD Icon (for items table)
UELFL215-48 N/A UEL215-48 N/A 3 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD Icon (for items table)
1 - 45 of 45 | Results Per Page | View | Unit of Measure
1