All Product Types > ENGINEERED BEARINGS > Mounted Bearings > U Series Mounted Ball Bearings > U Series - Two-Bolt Flanged Mounted Bearings (UCFL 200, UCFL 300, UELFL 200, UKFL 200) > UKFL 200 Two-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking > View Items  

UKFL 200 Two-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking

Check up to five results to perform an action.



●   UKFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
●   This series is primarily designed for applications where the mounting area is restricted.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UKFL series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.

* - Purchase the Adapter Sleeve separately





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
   
  Results 26 - 26 of 26 1 2 

Bearing Unit - Adapter Sleeve *

Bearing Unit - Adapter Sleeve

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

UKFL218 - HE2318 UK218 - H2318 80 mm 71500 N
16074
lbf
96100 N
21604
lbf
CAD Icon (for items table)
  Results 26 - 26 of 26 1 2