All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
U Series Mounted Ball Bearings
>
U Series - Two-Bolt Flanged Mounted Bearings (UCFL 200, UCFL 300, UELFL 200, UKFL 200)
>
UKFL 200 Two-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking
>
View Items
UKFL 200 Two-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking
Check up to five results to perform an action.
● UKFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
● This series is primarily designed for applications where the mounting area is restricted.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UKFL series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
* - Purchase the Adapter Sleeve separately
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 26
1
2
Bearing Unit - Adapter Sleeve *
Bearing Unit - Adapter Sleeve
Shaft Size d
Static Load Rating
Dynamic Load Rating
CAD
UKFL205 - HE2305
UK205 - HE2305
3/4
in
7900
N
1765
lbf
14000
N
3147
lbf
UKFL205 - H2305
UK205 - H2305
20
mm
7900
N
1765
lbf
14000
N
3147
lbf
UKFL206 - H2306
UK206 - H2306
25
mm
11300
N
2540
lbf
19500
N
4384
lbf
UKFL206 - HE2306
UK206 - HE2306
1
in
11300
N
2540
lbf
19500
N
4384
lbf
UKFL207 - HS2307
UK207 - HS2307
1 1/8
in
15400
N
3462
lbf
25700
N
5778
lbf
UKFL207 - H2307
UK207 - H2307
30
mm
15400
N
3462
lbf
25700
N
5778
lbf
UKFL208 - HE2308
UK208 - HE2308
1 1/4
in
17800
N
4002
lbf
29100
N
6542
lbf
UKFL208 - H2308
UK208 - H2308
35
mm
17800
N
4002
lbf
29100
N
6542
lbf
UKFL209 - HE2309
UK209 - HE2309
1 1/2
in
21300
N
4788
lbf
34100
N
7666
lbf
UKFL209 - H2309
UK209 - H2309
40
mm
21300
N
4788
lbf
34100
N
7666
lbf
UKFL210 - HE2310
UK210 - HE2310
1 3/4
in
23300
N
5238
lbf
35100
N
7891
lbf
UKFL210 - H2310
UK210 - H2310
45
mm
23300
N
5238
lbf
35100
N
7891
lbf
UKFL211 - H2311
UK211 - H2311
50
mm
29400
N
6609
lbf
43400
N
9757
lbf
UKFL211 - HE2311
UK211 - HE2311
2
in
29400
N
6609
lbf
43400
N
9757
lbf
UKFL212 - HS2312
UK212 - HS2312
2 1/8
in
36200
N
8138
lbf
52400
N
11780
lbf
UKFL212 - H2312
UK212 - H2312
55
mm
36200
N
8138
lbf
52400
N
11780
lbf
UKFL213 - HE2313
UK213 - HE2313
2 1/4
in
40100
N
9015
lbf
57200
N
12859
lbf
UKFL213 - H2313
UK213 - H2313
60
mm
40100
N
9015
lbf
57200
N
12859
lbf
UKFL215 - HE2315
UK215 - HE2315
2 1/2
in
48300
N
10858
lbf
67400
N
15152
lbf
UKFL215 - H2315
UK215 - H2315
65
mm
48300
N
10858
lbf
67400
N
15152
lbf
UKFL216 - HE2316
UK216 - HE2316
2 3/4
in
53000
N
11915
lbf
72700
N
16344
lbf
UKFL216 - H2316
UK216 - H2316
70
mm
53000
N
11915
lbf
72700
N
16344
lbf
UKFL217 - H2317
UK217 - H2317
75
mm
61900
N
13916
lbf
84000
N
18884
lbf
UKFL217 - HE2317
UK217 - HE2317
3
in
61900
N
13916
lbf
84000
N
18884
lbf
UKFL218 - H2318
UK218 - H2318
80
mm
71500
N
16074
lbf
96100
N
21604
lbf
Results 1 - 25 of 26
1
2