3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
● UCFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
● This series is primarily designed for applications where the mounting area is restricted.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCFL series housed units feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
Weight |
CAD |
---|---|---|---|---|---|---|
UCFL201 | N/A UC201 | N/A 12 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.1 lb0.5 Kg |
N/A ![]() |
UCFL201-8 | N/A UC201-8 | N/A 1/2 in | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.1 lb0.5 Kg |
N/A ![]() |
UCFL202 | N/A UC202 | N/A 15 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.1 lb0.5 Kg |
N/A ![]() |
UCFL202-10 | N/A UC202-10 | N/A 5/8 in | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.1 lb0.5 Kg |
N/A ![]() |
UCFL203 | N/A UC203 | N/A 17 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.1 lb0.5 Kg |
N/A ![]() |
UCFL204-12 | N/A UC204-12 | N/A 3/4 in | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.1 lb0.5 Kg |
N/A ![]() |
UCFL204 | N/A UC204 | N/A 20 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.1 lb0.5 Kg |
N/A ![]() |
UCFL205-14 | N/A UC205-14 | N/A 7/8 in | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N | N/A 1.4 lb1.0 Kg |
N/A ![]() |
UCFL205-15 | N/A UC205-15 | N/A 15/16 in | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N | N/A 1.4 lb1.0 Kg |
N/A ![]() |
UCFL205 | N/A UC205 | N/A 25 mm | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N | N/A 1.4 lb0.6 Kg |
N/A ![]() |
UCFL205-16 | N/A UC205-16 | N/A 1 in | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N | N/A 1.4 lb0.6 Kg |
N/A ![]() |
UCFL206-18 | N/A UC206-18 | N/A 1 1/8 in | N/A 2540 lbf11300 N | N/A 4384 lbf19500 N | N/A 2.1 lb1.0 Kg |
N/A ![]() |
UCFL206 | N/A UC206 | N/A 30 mm | N/A 2540 lbf11300 N | N/A 4384 lbf19500 N | N/A 2.1 lb1.0 Kg |
N/A ![]() |
UCFL206-19 | N/A UC206-19 | N/A 1 3/16 in | N/A 2540 lbf11300 N | N/A 4384 lbf19500 N | N/A 2.1 lb1.0 Kg |
N/A ![]() |
UCFL207-20 | N/A UC207-20 | N/A 1 1/4 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N | N/A 2.6 lb1.20 Kg |
N/A ![]() |
UCFL206-20 | N/A UC206-20 | N/A 1 1/4 in | N/A 2540 lbf11300 N | N/A 4384 lbf19500 N | N/A 2.1 lb1.0 Kg |
N/A ![]() |
UCFL207-22 | N/A UC207-22 | N/A 1 3/8 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N | N/A 2.6 lb1.20 Kg |
N/A ![]() |
UCFL207 | N/A UC207 | N/A 35 mm | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N | N/A 2.6 lb1.20 Kg |
N/A ![]() |
UCFL207-23 | N/A UC207-23 | N/A 1 7/16 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N | N/A 2.6 lb1.20 Kg |
N/A ![]() |
UCFL208-24 | N/A UC208-24 | N/A 1 1/2 in | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N | N/A 3.5 lb1.60 Kg |
N/A ![]() |
UCFL208-25 | N/A UC208-25 | N/A 1 9/16 in | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N | N/A 3.5 lb1.60 Kg |
N/A ![]() |
UCFL208 | N/A UC208 | N/A 40 mm | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N | N/A 3.5 lb1.60 Kg |
N/A ![]() |
UCFL209-26 | N/A UC209-26 | N/A 1 5/8 in | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N | N/A 4.2 lb1.9 Kg |
N/A ![]() |
UCFL209-27 | N/A UC209-27 | N/A 1 11/16 in | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N | N/A 4.2 lb1.9 Kg |
N/A ![]() |
UCFL209-28 | N/A UC209-28 | N/A 1 3/4 in | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N | N/A 4.2 lb1.9 Kg |
N/A ![]() |