UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Insert Ball Bearings
>
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
● The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
● The set screw mounting feature is ideal for reversing load applications.
● Bearing prelubricated and ready for immediate installation.
● The wide inner ring provides effective shaft support for a broad range of industrial applications.
● The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
● An external steel flinger provides additional protection from contamination.
● The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
● UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 52
Unit of Measure:
Imperial
Metric
Both
1
2
3
Part Number
Shaft Size d
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
CAD
UC201
12
mm
47
mm
1.85
in
31
mm
1.22
in
6650
N
1495
lbf
12800
N
2878
lbf
UC201-8
0.5000
in
47
mm
1.85
in
31
mm
1.22
in
6650
N
1495
lbf
12800
N
2878
lbf
UC202
15
mm
47
mm
1.85
in
31
mm
1.22
in
6650
N
1495
lbf
12800
N
2878
lbf
UC202-10
0.6250
in
47
mm
1.85
in
31
mm
1.22
in
6650
N
1495
lbf
12800
N
2878
lbf
UC203
17
mm
47
mm
1.85
in
31
mm
1.22
in
6650
N
1495
lbf
12800
N
2878
lbf
UC204-12
3/4
in
47
mm
1.85
in
31
mm
1.22
in
6650
N
1495
lbf
12800
N
2878
lbf
UC204
20
mm
47
mm
1.85
in
31
mm
1.22
in
6650
N
1495
lbf
12800
N
2878
lbf
UC205-14
7/8
in
52
mm
2.047
in
34.1
mm
1.343
in
7850
N
1765
lbf
14000
N
3147
lbf
UC205-15
15/16
in
52
mm
2.047
in
34.1
mm
1.343
in
7850
N
1765
lbf
14000
N
3147
lbf
UC205
25
mm
52
mm
2.047
in
34.1
mm
1.343
in
7850
N
1765
lbf
14000
N
3147
lbf
UC205-16
1
in
52
mm
2.047
in
34.1
mm
1.343
in
7850
N
1765
lbf
14000
N
3147
lbf
UC206-18
1 1/8
in
62
mm
2.441
in
38.1
mm
1.5
in
11300
N
2540
lbf
19500
N
4385
lbf
UC206
30
mm
62
mm
2.441
in
38.1
mm
1.5
in
11300
N
2540
lbf
19500
N
4385
lbf
UC206-19
1 3/16
in
62
mm
2.441
in
38.1
mm
1.5
in
11300
N
2540
lbf
19500
N
4385
lbf
UC206-20
1 1/4
in
62
mm
2.441
in
38.1
mm
1.5
in
11300
N
2540
lbf
19500
N
4385
lbf
UC207-20
1 1/4
in
72
mm
2.835
in
42.9
mm
1.689
in
15400
N
3462
lbf
25700
N
5778
lbf
UC207-21
1 5/16
in
72
mm
2.835
in
42.9
mm
1.689
in
15400
N
3462
lbf
25700
N
5778
lbf
UC207-22
1 3/8
in
72
mm
2.835
in
42.9
mm
1.689
in
15400
N
3462
lbf
25700
N
5778
lbf
UC207
35
mm
72
mm
2.835
in
42.9
mm
1.689
in
15400
N
3462
lbf
25700
N
5778
lbf
UC207-23
1 7/16
in
72
mm
2.835
in
42.9
mm
1.689
in
15400
N
3462
lbf
25700
N
5778
lbf
UC208-24
1 1/2
in
80
mm
3.15
in
49.2
mm
1.937
in
17800
N
4002
lbf
29100
N
6542
lbf
UC208-25
1 9/16
in
80
mm
3.15
in
49.2
mm
1.937
in
17800
N
4002
lbf
29100
N
6542
lbf
UC208
40
mm
80
mm
3.15
in
49.2
mm
1.937
in
17800
N
4002
lbf
29100
N
6542
lbf
UC209-26
1 5/8
in
85
mm
3.346
in
49.2
mm
1.937
in
21300
N
4788
lbf
34100
N
7666
lbf
UC209-27
1 11/16
in
85
mm
3.346
in
49.2
mm
1.937
in
21300
N
4788
lbf
34100
N
7666
lbf
Results 1 - 25 of 52
1
2
3
<