|
Batch CAD Cart (0)
▾
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
U Series - Wide Inner Ring Ball Bearings (UC 200, UC 300, UEL 200, UK 200)
● The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered. ● The set screw mounting feature is ideal for reversing load applications. ● Bearing prelubricated and ready for immediate installation. ● The wide inner ring provides effective shaft support for a broad range of industrial applications. ● The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions. ● An external steel flinger provides additional protection from contamination. ● The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation. ● UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
Clear
Filter
Shaft Size d (mm)Shaft Size d (in)Outside Diameter (in)Outside Diameter (mm)Total Width (in)Total Width (mm)Dynamic Load Rating (lbf)Dynamic Load Rating (N)
|
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.