Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking

For CAD models and more information, click Directly on the part number below.



●   The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
●   The set screw mounting feature is ideal for reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.




Add To Cart Request Quote
   
  Results 26 - 50 of 52 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

CAD

UC209-28 1 3/4 in 3.346 in
85
mm
1.937 in
49.2
mm
4788 lbf
21300
N
7666 lbf
34100
N
UC209 45 mm 3.346 in
85
mm
1.937 in
49.2
mm
4788 lbf
21300
N
7666 lbf
34100
N
UC210-30 1 7/8 in 3.543 in
90
mm
2.031 in
51.6
mm
5238 lbf
23300
N
7891 lbf
35100
N
UC210-31 1 15/16 in 3.543 in
90
mm
2.031 in
51.6
mm
5238 lbf
23300
N
7891 lbf
35100
N
UC210 50 mm 3.543 in
90
mm
2.031 in
51.6
mm
5238 lbf
23300
N
7891 lbf
35100
N
UC210-32 2 in 3.543 in
90
mm
2.031 in
51.6
mm
5238 lbf
23300
N
7891 lbf
35100
N
UC211-32 2 in 3.9370 in
100
mm
2.189 in
55.6
mm
6609 lbf
29400
N
9757 lbf
43400
N
UC211-34 2 1/8 in 3.9370 in
100
mm
2.189 in
55.6
mm
6609 lbf
29400
N
9757 lbf
43400
N
UC211 55 mm 3.9370 in
100
mm
2.189 in
55.6
mm
6609 lbf
29400
N
9757 lbf
43400
N
UC211-35 2 3/16 in 3.9370 in
100
mm
2.189 in
55.6
mm
6609 lbf
29400
N
9757 lbf
43400
N
UC212-36 2 1/4 in 4.331 in
110
mm
2.563 in
65.1
mm
8138 lbf
36200
N
11780 lbf
52400
N
UC212 60 mm 4.331 in
110
mm
2.563 in
65.1
mm
8138 lbf
36200
N
11780 lbf
52400
N
UC212-38 2 3/8 in 4.331 in
110
mm
2.563 in
65.1
mm
8138 lbf
36200
N
11780 lbf
52400
N
UC212-39 2 7/16 in 4.331 in
110
mm
2.563 in
65.1
mm
8138 lbf
36200
N
11780 lbf
52400
N
UC213-40 2 1/2 in 4.724 in
120
mm
2.563 in
65.1
mm
9015 lbf
40100
N
12859 lbf
57200
N
UC213 65 mm 4.724 in
120
mm
2.563 in
65.1
mm
9015 lbf
40100
N
12859 lbf
57200
N
UC214-44 2 3/4 in 4.921 in
125
mm
2.937 in
74.6
mm
9914 lbf
44100
N
13983 lbf
62200
N
UC214 70 mm 4.921 in
125
mm
2.937 in
74.6
mm
9914 lbf
44100
N
13983 lbf
62200
N
UC215-47 2 15/16 in 5.118 in
130
mm
3.063 in
77.8
mm
10858 lbf
48300
N
15152 lbf
67400
N
UC215 75 mm 5.118 in
130
mm
3.063 in
77.8
mm
10858 lbf
48300
N
15152 lbf
67400
N
UC215-48 3 in 5.118 in
130
mm
3.063 in
77.8
mm
10858 lbf
48300
N
15152 lbf
67400
N
UC216-50 3.1250 in 5.512 in
140
mm
3.252 in
82.6
mm
11915 lbf
53000
N
16344 lbf
72700
N
UC216 80 mm 5.512 in
140
mm
3.252 in
82.6
mm
11915 lbf
53000
N
16344 lbf
72700
N
UC217-52 3 1/4 in 5.906 in
150
mm
3.374 in
85.7
mm
13916 lbf
61900
N
18884 lbf
84000
N
UC217 85 mm 5.906 in
150
mm
3.374 in
85.7
mm
13916 lbf
61900
N
18884 lbf
84000
N
  Results 26 - 50 of 52 1 2 3 
<