All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Insert Ball Bearings
>
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
>
View Items
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
Check up to five results to perform an action.
● The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
● The set screw mounting feature is ideal for reversing load applications.
● Bearing prelubricated and ready for immediate installation.
● The wide inner ring provides effective shaft support for a broad range of industrial applications.
● The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
● An external steel flinger provides additional protection from contamination.
● The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
● UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 52
1
2
3
Part Number
Shaft Size d
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
CAD
UC209-28
1 3/4
in
3.346
in
85
mm
1.937
in
49.2
mm
4788
lbf
21300
N
7666
lbf
34100
N
UC209
45
mm
3.346
in
85
mm
1.937
in
49.2
mm
4788
lbf
21300
N
7666
lbf
34100
N
UC210-30
1 7/8
in
3.543
in
90
mm
2.031
in
51.6
mm
5238
lbf
23300
N
7891
lbf
35100
N
UC210-31
1 15/16
in
3.543
in
90
mm
2.031
in
51.6
mm
5238
lbf
23300
N
7891
lbf
35100
N
UC210
50
mm
3.543
in
90
mm
2.031
in
51.6
mm
5238
lbf
23300
N
7891
lbf
35100
N
UC210-32
2
in
3.543
in
90
mm
2.031
in
51.6
mm
5238
lbf
23300
N
7891
lbf
35100
N
UC211-32
2
in
3.937
in
100
mm
2.189
in
55.6
mm
6609
lbf
29400
N
9757
lbf
43400
N
UC211-34
2.1250
in
3.937
in
100
mm
2.189
in
55.6
mm
6609
lbf
29400
N
9757
lbf
43400
N
UC211
55
mm
3.937
in
100
mm
2.189
in
55.6
mm
6609
lbf
29400
N
9757
lbf
43400
N
UC211-35
2 3/16
in
3.937
in
100
mm
2.189
in
55.6
mm
6609
lbf
29400
N
9757
lbf
43400
N
UC212-36
2 1/4
in
4.331
in
110
mm
2.563
in
65.1
mm
8138
lbf
36200
N
11780
lbf
52400
N
UC212
60
mm
4.331
in
110
mm
2.563
in
65.1
mm
8138
lbf
36200
N
11780
lbf
52400
N
UC212-38
2 3/8
in
4.331
in
110
mm
2.563
in
65.1
mm
8138
lbf
36200
N
11780
lbf
52400
N
UC212-39
2 7/16
in
4.331
in
110
mm
2.563
in
65.1
mm
8138
lbf
36200
N
11780
lbf
52400
N
UC213-40
2 1/2
in
4.724
in
120
mm
2.563
in
65.1
mm
9015
lbf
40100
N
12859
lbf
57200
N
UC213
65
mm
4.724
in
120
mm
2.563
in
65.1
mm
9015
lbf
40100
N
12859
lbf
57200
N
UC214-44
2 3/4
in
4.921
in
125
mm
2.937
in
74.6
mm
9914
lbf
44100
N
13983
lbf
62200
N
UC214
70
mm
4.921
in
125
mm
2.937
in
74.6
mm
9914
lbf
44100
N
13983
lbf
62200
N
UC215-47
2 15/16
in
5.118
in
130
mm
3.063
in
77.8
mm
10858
lbf
48300
N
15152
lbf
67400
N
UC215
75
mm
5.118
in
130
mm
3.063
in
77.8
mm
10858
lbf
48300
N
15152
lbf
67400
N
UC215-48
3
in
5.118
in
130
mm
3.063
in
77.8
mm
10858
lbf
48300
N
15152
lbf
67400
N
UC216-50
3.1250
in
5.512
in
140
mm
3.252
in
82.6
mm
11915
lbf
53000
N
16344
lbf
72700
N
UC216
80
mm
5.512
in
140
mm
3.252
in
82.6
mm
11915
lbf
53000
N
16344
lbf
72700
N
UC217-52
3 1/4
in
5.906
in
150
mm
3.374
in
85.7
mm
13916
lbf
61900
N
18884
lbf
84000
N
UC217
85
mm
5.906
in
150
mm
3.374
in
85.7
mm
13916
lbf
61900
N
18884
lbf
84000
N
Results 26 - 50 of 52
1
2
3