All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Insert Ball Bearings
>
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
>
View Items
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
Check up to five results to perform an action.
● The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
● The set screw mounting feature is ideal for reversing load applications.
● Bearing prelubricated and ready for immediate installation.
● The wide inner ring provides effective shaft support for a broad range of industrial applications.
● The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
● An external steel flinger provides additional protection from contamination.
● The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
● UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 52 of 52
1
2
3
Part Number
Shaft Size d
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
CAD
UC218-56
3 1/2
in
6.299
in
160
mm
3.78
in
96
mm
16074
lbf
71500
N
21604
lbf
96100
N
UC218
90
mm
6.299
in
160
mm
3.78
in
96
mm
16074
lbf
71500
N
21604
lbf
96100
N
Results 51 - 52 of 52
1
2
3