Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > U Series Mounted Ball Bearings > U Series - Wide Inner Ring Ball Bearings (UC 200, UC 300, UEL 200, UK 200) > UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.



●   The UEL wide inner ring ball bearing uses an eccentric locking collar mechanism and is suggested for industrial applications where normal loads are encountered.
●   The eccentric locking feature is ideal for non-reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UEL series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UEL series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical




Add To Cart Request Quote
   
  Results 1 - 25 of 45 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

CAD

UEL201 12 mm 47 mm
1.850
in
43.7 mm
1.72
in
6650 N
1495
lbf
12800 N
2878
lbf
UEL201-8 1/2 in 47 mm
1.850
in
43.7 mm
1.72
in
6650 N
1495
lbf
12800 N
2878
lbf
UEL202 15 mm 47 mm
1.850
in
43.7 mm
1.72
in
6650 N
1495
lbf
12800 N
2878
lbf
UEL202-10 5/8 in 47 mm
1.850
in
43.7 mm
1.72
in
6650 N
1495
lbf
12800 N
2878
lbf
UEL203 17 mm 47 mm
1.850
in
43.7 mm
1.72
in
6650 N
1495
lbf
12800 N
2878
lbf
UEL204-12 3/4 in 47 mm
1.850
in
43.7 mm
1.72
in
6650 N
1495
lbf
12800 N
2878
lbf
UEL204 20 mm 47 mm
1.850
in
43.7 mm
1.72
in
6650 N
1495
lbf
12800 N
2878
lbf
UEL205-14 7/8 in 52 mm
2.047
in
44.4 mm
1.748
in
7850 N
1765
lbf
14000 N
3147
lbf
UEL205-15 15/16 in 52 mm
2.047
in
44.4 mm
1.748
in
7850 N
1765
lbf
14000 N
3147
lbf
UEL205 25 mm 52 mm
2.047
in
44.4 mm
1.748
in
7850 N
1765
lbf
14000 N
3147
lbf
UEL205-16 1 in 52 mm
2.047
in
44.4 mm
1.748
in
7850 N
1765
lbf
14000 N
3147
lbf
UEL206-18 1 1/8 in 62 mm
2.441
in
48.4 mm
1.906
in
11300 N
2540
lbf
19500 N
4384
lbf
UEL206 30 mm 62 mm
2.441
in
48.4 mm
1.906
in
11300 N
2540
lbf
19500 N
4384
lbf
UEL206-19 1 3/16 in 62 mm
2.441
in
48.4 mm
1.906
in
11300 N
2540
lbf
19500 N
4384
lbf
UEL206-20 1 1/4 in 62 mm
2.441
in
48.4 mm
1.906
in
11300 N
2540
lbf
19500 N
4384
lbf
UEL207-20 1 1/4 in 72 mm
2.835
in
51.1 mm
2.012
in
15400 N
3462
lbf
25700 N
5778
lbf
UEL207-21 1 5/16 in 72 mm
2.835
in
51.1 mm
2.012
in
15400 N
3462
lbf
25700 N
5778
lbf
UEL207-22 1 3/8 in 72 mm
2.835
in
51.1 mm
2.012
in
15400 N
3462
lbf
25700 N
5778
lbf
UEL207 35 mm 72 mm
2.835
in
51.1 mm
2.012
in
15400 N
3462
lbf
25700 N
5778
lbf
UEL207-23 1 7/16 in 72 mm
2.835
in
51.1 mm
2.012
in
15400 N
3462
lbf
25700 N
5778
lbf
UEL208-24 1 1/2 in 80 mm
3.150
in
56.3 mm
2.217
in
17800 N
4002
lbf
29100 N
6542
lbf
UEL208-25 1 9/16 in 80 mm
3.150
in
56.3 mm
2.217
in
17800 N
4002
lbf
29100 N
6542
lbf
UEL208 40 mm 80 mm
3.150
in
56.3 mm
2.217
in
17800 N
4002
lbf
29100 N
6542
lbf
UEL209-26 1 5/8 in 85 mm
3.346
in
56.3 mm
2.217
in
21300 N
4788
lbf
34100 N
7666
lbf
UEL209-27 1 11/16 in 85 mm
3.346
in
56.3 mm
2.217
in
21300 N
4788
lbf
34100 N
7666
lbf
  Results 1 - 25 of 45 1 2 
<