All Product Types > ENGINEERED BEARINGS > Mounted Bearings > U Series Mounted Ball Bearings > U Series - Wide Inner Ring Ball Bearings (UC 200, UC 300, UEL 200, UK 200) > UK 200 Wide Inner Ring Ball Bearings - Adapter Sleeve Locking > View Items  

UK 200 Wide Inner Ring Ball Bearings - Adapter Sleeve Locking

Check up to five results to perform an action.



●   The UK wide inner ring ball bearing uses an adapter sleeve locking mechanism and is suggested for industrial applications where normal loads are encountered.
●   The adapter locking feature is used in applications where the bearings are exposed to excessive vibration and impact.
●   Adapter locking results in high concentricity.
●   Adapter locking prevents fretting corrosion under adverse conditions.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UK series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UK series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.

* - Purchase the Adapter Sleeve separately





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 25 1 

Bearing Unit - Adapter Sleeve

Shaft Size d

Adapter Sleeve Number

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

CAD

UK205 - HE2305 3/4 in HE2305 52 mm
2.047
in
24 mm
0.945
in
7900 N
1765
lbf
14000 N
3147
lbf
CAD Icon (for items table)
UK205 - H2305 20 mm H2305 52 mm
2.047
in
24 mm
0.945
in
7900 N
1765
lbf
14000 N
3147
lbf
CAD Icon (for items table)
UK206 - H2306 25 mm H2306 62 mm
2.441
in
27 mm
1.063
in
11300 N
2540
lbf
19500 N
4384
lbf
CAD Icon (for items table)
UK206 - HE2306 1 in HE2306 62 mm
2.441
in
27 mm
1.063
in
11300 N
2540
lbf
19500 N
4384
lbf
CAD Icon (for items table)
UK207 - HS2307 1 1/8 in HS2307 72 mm
2.835
in
30 mm
1.181
in
15400 N
3462
lbf
25700 N
5778
lbf
CAD Icon (for items table)
UK207 - H2307 30 mm H2307 72 mm
2.835
in
30 mm
1.181
in
15400 N
3462
lbf
25700 N
5778
lbf
CAD Icon (for items table)
UK208 - HE2308 1 1/4 in HE2308 80 mm
3.150
in
34 mm
1.339
in
17800 N
4002
lbf
29100 N
6542
lbf
CAD Icon (for items table)
UK208 - H2308 35 mm H2308 80 mm
3.150
in
34 mm
1.339
in
17800 N
4002
lbf
29100 N
6542
lbf
CAD Icon (for items table)
UK209 - HE2309 1 1/2 in HE2309 85 mm
3.346
in
36 mm
1.417
in
21300 N
4788
lbf
34100 N
7666
lbf
CAD Icon (for items table)
UK209 - H2309 40 mm H2309 85 mm
3.346
in
36 mm
1.417
in
21300 N
4788
lbf
34100 N
7666
lbf
CAD Icon (for items table)
UK210 - HE2310 1 3/4 in HE2310 90 mm
3.543
in
36 mm
1.417
in
23300 N
5238
lbf
35100 N
7891
lbf
CAD Icon (for items table)
UK210 - H2310 45 mm H2310 90 mm
3.543
in
36 mm
1.417
in
23300 N
5238
lbf
35100 N
7891
lbf
CAD Icon (for items table)
UK211 - H2311 50 mm H2311 100 mm
3.9370
in
40 mm
1.575
in
29400 N
6609
lbf
43400 N
9757
lbf
CAD Icon (for items table)
UK211 - HE2311 2 in HE2311 100 mm
3.9370
in
40 mm
1.575
in
29400 N
6609
lbf
43400 N
9757
lbf
CAD Icon (for items table)
UK212 - HS2312 2 1/8 in HS2312 110 mm
4.331
in
47 mm
1.85
in
36200 N
8138
lbf
52400 N
11780
lbf
CAD Icon (for items table)
UK212 - H2312 55 mm H2312 110 mm
4.331
in
47 mm
1.85
in
36200 N
8138
lbf
52400 N
11780
lbf
CAD Icon (for items table)
UK213 - HE2313 2 1/4 in HE2313 120 mm
4.724
in
47 mm
1.85
in
40100 N
9015
lbf
57200 N
12859
lbf
CAD Icon (for items table)
UK213 - H2313 60 mm H2313 120 mm
4.724
in
47 mm
1.85
in
40100 N
9015
lbf
57200 N
12859
lbf
CAD Icon (for items table)
UK215 - HE2315 2 1/2 in HE2315 130 mm
5.118
in
51 mm
2.008
in
48300 N
10858
lbf
67400 N
15152
lbf
CAD Icon (for items table)
UK215 - H2315 65 mm H2315 130 mm
5.118
in
51 mm
2.008
in
48300 N
10858
lbf
67400 N
15152
lbf
CAD Icon (for items table)
UK216 - HE2316 2 3/4 in HE2316 140 mm
5.512
in
55 mm
2.165
in
53000 N
11915
lbf
72700 N
16344
lbf
CAD Icon (for items table)
UK216 - H2316 70 mm H2316 140 mm
5.512
in
55 mm
2.165
in
53000 N
11915
lbf
72700 N
16344
lbf
CAD Icon (for items table)
UK217 - H2317 75 mm H2317 150 mm
5.906
in
57 mm
2.244
in
61900 N
13916
lbf
84000 N
18884
lbf
CAD Icon (for items table)
UK217 - HE2317 3 in HE2317 150 mm
5.906
in
57 mm
2.244
in
61900 N
13916
lbf
84000 N
18884
lbf
CAD Icon (for items table)
UK218 - H2318 80 mm H2318 160 mm
6.299
in
63 mm
2.480
in
71500 N
16074
lbf
96100 N
21604
lbf
CAD Icon (for items table)
  Results 1 - 25 of 25 1