Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    U Type with Keyway, Short Version - Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Specialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft Collars > Uniflex Couplings > U Type with Keyway, Short Version - Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

U Type with Keyway, Short Version - Metric Bores

For CAD models and more information, click Directly on the part number below.


U Type Shaft-to-Shaft
    The U Type is the basis for all Uniflex couplings. It is a shaft-to-shaft flexible coupling with a simple one piece design, making it ideal for indexing, robotic or positioning applications. The U Type consists of a triple-wound flexible steel spring brazed to a steel hub at each end. This all steel design ensures optimum equipment protection in severe environments and/or high temperature applications. Regular and short versions are available for most sizes to accommodate different overall length requirements. Special hub or bore modifications are also possible. These units can be supplied with either pin holes or with keyways and set screws. Lovejoy does not recommend the reboring of uniflex couplings by customers due to potential damage to the brazed joint.
    This is a durable one-piece flexible coupling for general purpose shaft-to- shaft applications. It is the basis for all Uniflex coupling types.





 DOWNLOADS 

Specialty Products Catalog
(PDF, 0KB)

Uniflex Installation Instructions
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 7 of 7 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size   

Keyway Size

Dimension HD

Overall Length

Max. Torque

68514476417 U62S-CP-3/8X12MMH7 3/8 in x 12 mm mm 3/32 x 3/64 in & 4 x 1.8 mm 1.420 in
36.07
mm
2.280 in
57.91
mm
126.00 in·lb
68514476584 U75S-CP-3/4X13MMH7 3/4 in x 13 mm mm 3/16 x 3/32 in & 5 x 2.3 mm 1.420 in
36.07
mm
2.720 in
69.09
mm
175 in·lb
68514476225 U75S-CP-11MMH7X5/8 11 mm x 5/8 in mm 4 x 1.8 mm & 3/16 x 3/32 in 1.420 in
36.07
mm
2.720 in
69.09
mm
175 in·lb
68514476537 U75S-CP-16MMH7X16MMH7-NKW RH 16 x 16 mm No Keyway & 5 x 2.3 mm 1.420 in
36.07
mm
2.720 in
69.09
mm
175 in·lb
68514476494 U125S-CP-25MMH7X25MMH7-KW BE 25 x 25 mm 5/16 x 5/32 in 2.170 in
55.12
mm
3.75 in
95.25
mm
755 in·lb
68514476237 U125S-CP-28MMH7X1-1/8 28 mm x 1 1/8 in mm 8 x 3.3 mm & 1/4 x 1/7 in 2.170 in
55.12
mm
3.75 in
95.25
mm
755 in·lb
68514476301 U137S-CP-32MMH7X32MMH7-KW BE 32 x 32 mm 10 x 5 mm 2.54 in
64.52
mm
4.120 in
104.65
mm
1260 in·lb
  Results 1 - 7 of 7 1 
<