All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars
>
Uniflex Couplings
>
U Type with Keyway, Short Version - Metric Bores
>
View Items
U Type with Keyway, Short Version - Metric Bores
Check up to five results to perform an action.
U Type Shaft-to-Shaft
The U Type is the basis for all Uniflex couplings. It is a shaft-to-shaft flexible coupling with a simple one piece design, making it ideal for indexing, robotic or positioning applications. The U Type consists of a triple-wound flexible steel spring brazed to a steel hub at each end. This all steel design ensures optimum equipment protection in severe environments and/or high temperature applications. Regular and short versions are available for most sizes to accommodate different overall length requirements. Special hub or bore modifications are also possible. These units can be supplied with either pin holes or with keyways and set screws. Lovejoy does not recommend the reboring of uniflex couplings by customers due to potential damage to the brazed joint.
This is a durable one-piece flexible coupling for general purpose shaft-to- shaft applications. It is the basis for all Uniflex coupling types.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Specialty Products Catalog
(PDF, 0KB)
Uniflex Installation Instructions
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 7 of 7
1
Part Number
Description
Bore Size
Keyway Size
Dimension HD
Overall Length
Max. Torque
68514476417
U62S-CP-3/8X12MMH7
3/8 in x 12 mm
mm
3/32 x 3/64 in & 4 x 1.8 mm
1.420
in
36.07
mm
2.280
in
57.91
mm
126.00
in·lb
68514476584
U75S-CP-3/4X13MMH7
3/4 in x 13 mm
mm
3/16 x 3/32 in & 5 x 2.3 mm
1.420
in
36.07
mm
2.720
in
69.09
mm
175
in·lb
68514476225
U75S-CP-11MMH7X5/8
11 mm x 5/8 in
mm
4 x 1.8 mm & 3/16 x 3/32 in
1.420
in
36.07
mm
2.720
in
69.09
mm
175
in·lb
68514476537
U75S-CP-16MMH7X16MMH7-NKW RH
16 x 16
mm
No Keyway & 5 x 2.3 mm
1.420
in
36.07
mm
2.720
in
69.09
mm
175
in·lb
68514476494
U125S-CP-25MMH7X25MMH7-KW BE
25 x 25
mm
5/16 x 5/32 in
2.170
in
55.12
mm
3.75
in
95.25
mm
755
in·lb
68514476237
U125S-CP-28MMH7X1-1/8
28 mm x 1 1/8 in
mm
8 x 3.3 mm & 1/4 x 1/7 in
2.170
in
55.12
mm
3.75
in
95.25
mm
755
in·lb
68514476301
U137S-CP-32MMH7X32MMH7-KW BE
32 x 32
mm
10 x 5 mm
2.54
in
64.52
mm
4.120
in
104.65
mm
1260
in·lb
Results 1 - 7 of 7
1