COMPANY HEADER
CAD (0)
  • Cart is empty
U Type Shaft-to-Shaft
    The U Type is the basis for all Uniflex couplings. It is a shaft-to-shaft flexible coupling with a simple one piece design, making it ideal for indexing, robotic or positioning applications. The U Type consists of a triple-wound flexible steel spring brazed to a steel hub at each end. This all steel design ensures optimum equipment protection in severe environments and/or high temperature applications. Regular and short versions are available for most sizes to accommodate different overall length requirements. Special hub or bore modifications are also possible. These units can be supplied with either pin holes or with keyways and set screws. Lovejoy does not recommend the reboring of uniflex couplings by customers due to potential damage to the brazed joint.
    This is a durable one-piece flexible coupling for general purpose shaft-to- shaft applications. It is the basis for all Uniflex coupling types.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size    (mm)

Keyway Size

Part Number

Description 

Bore Size   

Keyway Size

Dimension HD

Overall Length

Max. Torque

Add To Cart/Request Quote
N/A U62S-CP-3/8X12MMH7 N/A 3/8 in x 12 mm mm N/A 3/32 x 3/64 in & 4 x 1.8 mm N/A 1.420 in36.07 mm N/A 2.280 in57.91 mm N/A 126.00 in·lb Add To Cart
Request Quote
N/A U75S-CP-3/4X13MMH7 N/A 3/4 in x 13 mm mm N/A 3/16 x 3/32 in & 5 x 2.3 mm N/A 1.420 in36.07 mm N/A 2.720 in69.09 mm N/A 175 in·lb Add To Cart
Request Quote
N/A U75S-CP-11MMH7X5/8 N/A 11 mm x 5/8 in mm N/A 4 x 1.8 mm & 3/16 x 3/32 in N/A 1.420 in36.07 mm N/A 2.720 in69.09 mm N/A 175 in·lb Add To Cart
Request Quote
N/A U75S-CP-16MMH7X16MMH7-NKW RH N/A 16 x 16 mm N/A No Keyway & 5 x 2.3 mm N/A 1.420 in36.07 mm N/A 2.720 in69.09 mm N/A 175 in·lb Add To Cart
Request Quote
N/A U125S-CP-25MMH7X25MMH7-KW BE N/A 25 x 25 mm N/A 5/16 x 5/32 in N/A 2.170 in55.12 mm N/A 3.75 in95.25 mm N/A 755 in·lb Add To Cart
Request Quote
N/A U125S-CP-28MMH7X1-1/8 N/A 28 mm x 1 1/8 in mm N/A 8 x 3.3 mm & 1/4 x 1/7 in N/A 2.170 in55.12 mm N/A 3.75 in95.25 mm N/A 755 in·lb Add To Cart
Request Quote
N/A U137S-CP-32MMH7X32MMH7-KW BE N/A 32 x 32 mm N/A 10 x 5 mm N/A 2.54 in64.52 mm N/A 4.120 in104.65 mm N/A 1260 in·lb Add To Cart
Request Quote
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1