COMPANY HEADER
CAD (0)
  • Cart is empty
RRU Type - Drop-Out Style
    The RRU Type Uniflex coupling is designed for fast, easy installation and removal without disrupting the connected shafts. This is ideal when servicing impellers, bearings and seals. The design consists of two steel hubs fastened with cap screws to a Uniflex double flange coupling (UF Type). The RRU is easily disassembled by simply removing the cap screws and sliding out the UF center spring section.
    This design offers “quick disconnect” for drop out requirements. It can also accommodate a slightly larger shaft diameter than the standard U Type.
    Note: A complete RRU Type coupling is comprised of 2 hubs, 2 hardware kits, and a UF Type center drop out section.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Part Number

Description 

Size

Overall Length

Add To Cart/Request Quote
N/A RRU50-HDWR PKG N/A RRU50 N/A 3.520 in89.41 mm Add To Cart
Request Quote
N/A RRU75-HDWR PKG N/A RRU75 N/A 4.270 in108.46 mm Add To Cart
Request Quote
N/A RRU87-HDWR PKG N/A RRU87 N/A 4.840 in122.94 mm Add To Cart
Request Quote
N/A RRU100-HDWR PKG N/A RRU100 N/A 4.900 in124.46 mm Add To Cart
Request Quote
N/A RRU125-HDWR PKG N/A RRU125 N/A 5.840 in148.34 mm Add To Cart
Request Quote
N/A RRU137-HDWR PKG N/A RRU137 N/A 6.530 in165.86 mm Add To Cart
Request Quote
N/A RRU150-HDWR PKG N/A RRU150 N/A 7.660 in194.56 mm Add To Cart
Request Quote
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1