All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars
>
Uniflex Couplings
>
U Type with Keyway, Short Version - Inch (Imperial) Bores
>
View Items
U Type with Keyway, Short Version - Inch (Imperial) Bores
Check up to five results to perform an action.
U Type Shaft-to-Shaft
The U Type is the basis for all Uniflex couplings. It is a shaft-to-shaft flexible coupling with a simple one piece design, making it ideal for indexing, robotic or positioning applications. The U Type consists of a triple-wound flexible steel spring brazed to a steel hub at each end. This all steel design ensures optimum equipment protection in severe environments and/or high temperature applications. Regular and short versions are available for most sizes to accommodate different overall length requirements. Special hub or bore modifications are also possible. These units can be supplied with either pin holes or with keyways and set screws. Lovejoy does not recommend the reboring of uniflex couplings by customers due to potential damage to the brazed joint.
This is a durable one-piece flexible coupling for general purpose shaft-to- shaft applications. It is the basis for all Uniflex coupling types.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Specialty Products Catalog
(PDF, 0KB)
Uniflex Installation Instructions
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 23 of 23
1
Part Number
Description
Bore Size
Keyway Size (W x D)
Dimension HD
Overall Length
Max. Torque
68514426098
U50S-CP-1/2X1/2
1/2 x 1/2
in
1/8 x 1/16
in
1.040
in
26.42
mm
1.820
in
46.23
mm
82
in·lb
68514476419
U37S-CP-1/4X3/8-NKW NSS PH RH
1/4 x 3/8
in
1/16 x 1/32 & Puller Hole
in
0.860
in
21.84
mm
2.060
in
52.32
mm
39.00
in·lb
68514447442
U62S-CP-1/2X1/2
1/2 x 1/2
in
1/8 x 1/16
in
1.420
in
36.07
mm
2.280
in
57.91
mm
126.00
in·lb
68514445477
U62S-CP-1/2X5/8
1/2 x 5/8
in
1/8 x 1/16 & 3/16 x 3/32
in
1.420
in
36.07
mm
2.280
in
57.91
mm
126.00
in·lb
68514413300
U62S-CP-5/8X5/8
5/8 x 5/8
in
3/16 x 3/32
in
1.420
in
36.07
mm
2.280
in
57.91
mm
126.00
in·lb
68514413384
U75S-CP-3/4X3/4
3/4 x 3/4
in
3/16 x 3/32
in
1.420
in
36.07
mm
2.720
in
69.09
mm
175
in·lb
68514426100
U75S-CP-5/8X5/8
5/8 x 5/8
in
3/16 x 3/32
in
1.420
in
36.07
mm
2.720
in
69.09
mm
175
in·lb
68514444111
U75S-CP-5/8X3/4
5/8 x 3/4
in
3/16 x 3/32
in
1.420
in
36.07
mm
2.720
in
69.09
mm
175
in·lb
68514413426
U87S-CP-7/8X7/8
7/8 x 7/8
in
3/16 x 3/32
in
1.730
in
43.94
mm
2.910
in
73.91
mm
346
in·lb
68514426103
U87S-CP-5/8X5/8
5/8 x 5/8
in
3/16 x 3/32
in
1.730
in
43.94
mm
2.910
in
73.91
mm
346
in·lb
68514426104
U87S-CP-3/4X3/4
3/4 x 3/4
in
3/16 x 3/32
in
1.730
in
43.94
mm
2.910
in
73.91
mm
346
in·lb
68514445076
U87S-CP-5/8X3/4
5/8 x 3/4
in
3/16 x 3/32
in
1.730
in
43.94
mm
2.910
in
73.91
mm
346
in·lb
68514445248
U87S-CP-5/8X7/8
5/8 x 7/8
in
3/16 x 3/32
in
1.730
in
43.94
mm
2.910
in
73.91
mm
346
in·lb
68514413493
U100S-CP-1"X1"
1 x 1
in
1/4 x 1/8
in
2.11
in
53.59
mm
3.560
in
90.42
mm
565
in·lb
68514446309
U100S-CP-5/8X1"
5/8 x 1
in
3/16 x 3/32 & 1/4 x 1/8
in
2.11
in
53.59
mm
3.560
in
90.42
mm
565
in·lb
68514413570
U125S-CP-1-1/4X1-1/4
1 1/4 x 1 1/4
in
1/4 x 1/8
in
2.170
in
55.12
mm
3.75
in
95.25
mm
755
in·lb
68514444113
U125S-CP-1"X1"
1 x 1
in
1/4 x 1/8
in
2.170
in
55.12
mm
3.75
in
95.25
mm
755
in·lb
68514444584
U125S-CP-1"X1-1/4
1 x 1 1/4
in
1/4 x 1/8
in
2.170
in
55.12
mm
3.75
in
95.25
mm
755
in·lb
68514445193
U125S-CP-5/8X5/8
5/8 x 5/8
in
3/16 x 3/32
in
2.170
in
55.12
mm
3.75
in
95.25
mm
755
in·lb
68514445717
U137S-CP-7/8X7/8
7/8 x 7/8
in
3/16 x 3/32
in
2.54
in
64.52
mm
4.120
in
104.65
mm
1260
in·lb
68514413632
U137S-CP-1-3/8X1-3/8
1 3/8 x 1 3/8
in
5/16 x 5/32
in
2.54
in
64.52
mm
4.120
in
104.65
mm
1260
in·lb
68514476424
U137S-CP-7/8X1-3/8-KW LH
7/8 x 1 3/8
in
1/4 x 1/8 & 5/16 x 5/32
in
2.54
in
64.52
mm
4.120
in
104.65
mm
1260
in·lb
68514426107
U150S-CP-1-1/2X1-1/2
1 1/2 x 1 1/2
in
3/8 x 3/16
in
2.980
in
75.69
mm
5.00
in
127.00
mm
1890
in·lb
Results 1 - 23 of 23
1