All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars > Uniflex Couplings > RRU Type Hubs with Keyway - Inch (Imperial) Bores > View Items  

RRU Type Hubs with Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.


RRU Type - Drop-Out Style
    The RRU Type Uniflex coupling is designed for fast, easy installation and removal without disrupting the connected shafts. This is ideal when servicing impellers, bearings and seals. The design consists of two steel hubs fastened with cap screws to a Uniflex double flange coupling (UF Type). The RRU is easily disassembled by simply removing the cap screws and sliding out the UF center spring section.
    This design offers “quick disconnect” for drop out requirements. It can also accommodate a slightly larger shaft diameter than the standard U Type.
    Note: A complete RRU Type coupling is comprised of 2 hubs, 2 hardware kits, and a UF Type center drop out section.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Specialty Products Catalog
(PDF, 0KB)

Uniflex Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 4 of 4 1 

Part Number

Description 

Bore Size 

Keyway Size 

Overall Length

Max. Torque

68514444209 RRU50-HUB-5/8-3/16X3/32KW 5/8 in 3/16 x 3/32 in 3.520 in
89.41
mm
82 in·lb
68514444210 RRU50-HUB-7/8-3/16X3/32KW 7/8 in 3/16 x 3/32 in 3.520 in
89.41
mm
82 in·lb
68514446480 RRU75-HUB-3/4-3/16X3/32KW 3/4 in 3/16 x 3/32 in 4.270 in
108.46
mm
175 in·lb
68514413750 RRU75-HUB-1-1/4-1/4X1/8KW 1 1/4 in 1/4 x 1/8 in 4.270 in
108.46
mm
175 in·lb
  Results 1 - 4 of 4 1