Part Number |
Description |
Bore Size |
Keyway Size |
Overall Length |
Max. Torque |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 68514444209 | Description N/A RRU50-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Keyway Size N/A 3/16 x 3/32 in | Overall Length N/A 3.520 in89.41 mm | Max. Torque N/A 82 in·lb |
Add To Cart
Request Quote |
|
| 68514444210 | Description N/A RRU50-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Keyway Size N/A 3/16 x 3/32 in | Overall Length N/A 3.520 in89.41 mm | Max. Torque N/A 82 in·lb |
Add To Cart
Request Quote |
|
| 68514446480 | Description N/A RRU75-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Keyway Size N/A 3/16 x 3/32 in | Overall Length N/A 4.270 in108.46 mm | Max. Torque N/A 175 in·lb |
Add To Cart
Request Quote |
|
| 68514413750 | Description N/A RRU75-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Keyway Size N/A 1/4 x 1/8 in | Overall Length N/A 4.270 in108.46 mm | Max. Torque N/A 175 in·lb |
Add To Cart
Request Quote |