All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars
>
Uniflex Couplings
>
RRU Type Hubs - Rough Stock Bore
>
View Items
RRU Type Hubs - Rough Stock Bore
Check up to five results to perform an action.
RRU Type - Drop-Out Style
The RRU Type Uniflex coupling is designed for fast, easy installation and removal without disrupting the connected shafts. This is ideal when servicing impellers, bearings and seals. The design consists of two steel hubs fastened with cap screws to a Uniflex double flange coupling (UF Type). The RRU is easily disassembled by simply removing the cap screws and sliding out the UF center spring section.
This design offers “quick disconnect” for drop out requirements. It can also accommodate a slightly larger shaft diameter than the standard U Type.
Note: A complete RRU Type coupling is comprised of 2 hubs, 2 hardware kits, and a UF Type center drop out section.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Specialty Products Catalog
(PDF, 0KB)
Uniflex Installation Instructions
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 2 of 2
1
Part Number
Description
Bore Size
Overall Length
Min. Bore (Dimensions ID1/ID2)
Max. Bore (Dimensions ID1/ID2)
Max. Torque
68514451162
RRU100-HUB-7/16 RSB
7/16
in
4.900
in
124.46
mm
0.438
in
11.13
mm
1.375
in
34.93
mm
63.8
N·m
565
in·lb
68514448922
RRU150-HUB-3/4 RSB
3/4
in
7.660
in
194.56
mm
0.750
in
19.05
mm
2.125
in
53.98
mm
213.5
N·m
1890
in·lb
Results 1 - 2 of 2
1