Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
RRU Type - Drop-Out Style
    The RRU Type Uniflex coupling is designed for fast, easy installation and removal without disrupting the connected shafts. This is ideal when servicing impellers, bearings and seals. The design consists of two steel hubs fastened with cap screws to a Uniflex double flange coupling (UF Type). The RRU is easily disassembled by simply removing the cap screws and sliding out the UF center spring section.
    This design offers “quick disconnect” for drop out requirements. It can also accommodate a slightly larger shaft diameter than the standard U Type.
    Note: A complete RRU Type coupling is comprised of 2 hubs, 2 hardware kits, and a UF Type center drop out section.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Part Number

Bore Size 

Overall Length

Min. Bore (Dimensions ID1/ID2)

Max. Bore (Dimensions ID1/ID2)

Max. Torque

RRU100-HUB-7/16 RSB N/A 7/16 in N/A 4.900 in124.46 mm N/A 0.438 in11.13 mm N/A 1.375 in34.93 mm N/A 63.8 N·m565 in·lb
RRU150-HUB-3/4 RSB N/A 3/4 in N/A 7.660 in194.56 mm N/A 0.750 in19.05 mm N/A 2.125 in53.98 mm N/A 213.5 N·m1890 in·lb
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1