All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars > Uniflex Couplings > UFH Type with Keyway, Short Version - Inch (Imperial) Bores > View Items  

UFH Type with Keyway, Short Version - Inch (Imperial) Bores

Check up to five results to perform an action.


UFH Type - Flange-to-Shaft
    A flange-to-shaft configuration, this couples flange mounted equipment to a shaft with all the benefits of Uniflex versatility. The stock flange plate is the same as used on the UF Type.

    The one-piece UFH Type coupling is similar to the U Type, except that one hub is replaced by a flange plate. Stock flange sizes are shown in the Dimensional Data table below but other sizes can be made to order. As with the other Uniflex styles, this coupling compensates for high degrees of angular and parallel misalignment with very little backlash or windup and is reliable in harsh or severe environments.

    Regular and short versions are available for each size to accommodate different overall length requirements. For increased versatility, the hub can be modified with a tapered, spline, hex or square bore. The standard hub is furnished with either a pre-drilled pin hole or with a keyway and set screw. Specify when ordering.
    Note: The UFH Type coupling does not come with assembly hardware. Assembly hardware must be purchased separately.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Specialty Products Catalog
(PDF, 0KB)

Uniflex Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 8 of 8 1 

Part Number

Description 

Bore Size 

Keyway Size 

Dimension HD

Overall Length

Max. Torque

68514456568 UFH50S-CP-1/2-1/8X1/16KW 1/2 in 1/8 x 1/16 in 1.040 in
26.42
mm
1.500 in
38.10
mm
82 in·lb
68514413870 UFH75S-CP-5/8-3/16X3/32KW-2.38 PILOT 5/8 in 3/16 x 3/32 in 1.420 in
36.07
mm
2.000 in
50.80
mm
175 in·lb
68514413872 UFH75S-CP-3/4-3/16X3/32KW 3/4 in 3/16 x 3/32 in 1.420 in
36.07
mm
2.000 in
50.80
mm
175 in·lb
68514468125 UFH87S-CP-3/4-3/16X3/32KW 3/4 in 3/16 x 3/32 in 1.730 in
43.94
mm
2.250 in
57.15
mm
346 in·lb
68514413890 UFH100S-CP-1"-1/4X1/8KW 1 in 1/4 x 1/8 in 2.110 in
53.59
mm
2.880 in
73.15
mm
565 in·lb
68514413903 UFH125S-CP-3/4-3/16X3/32KW 3/4 in 3/16 x 3/32 in 2.170 in
55.12
mm
2.820 in
71.63
mm
755 in·lb
68514413911 UFH137S-CP-1"-1/4X1/8KW 1 in 1/4 x 1/8 in 2.540 in
64.52
mm
3.460 in
87.88
mm
1260 in·lb
68514413910 UFH137S-CP-7/8-3/16X3/32KW 7/8 in 3/16 x 3/32 in 2.540 in
64.52
mm
3.460 in
87.88
mm
1260 in·lb
  Results 1 - 8 of 8 1