Part Number |
Description |
Bore Size |
Keyway Size |
Dimension HD |
Overall Length |
Max. Torque |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514456568 | Description N/A UFH50S-CP-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Keyway Size N/A 1/8 x 1/16 in | Dimension HD N/A 1.040 in26.42 mm | Overall Length N/A 1.500 in38.10 mm | Max. Torque N/A 82 in·lb |
Add To Cart
Request Quote |
|
| 68514413870 | Description N/A UFH75S-CP-5/8-3/16X3/32KW-2.38 PILOT | Bore Size N/A 5/8 in | Keyway Size N/A 3/16 x 3/32 in | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 2.000 in50.80 mm | Max. Torque N/A 175 in·lb |
Add To Cart
Request Quote |
|
| 68514413872 | Description N/A UFH75S-CP-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Keyway Size N/A 3/16 x 3/32 in | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 2.000 in50.80 mm | Max. Torque N/A 175 in·lb |
Add To Cart
Request Quote |
|
| 68514468125 | Description N/A UFH87S-CP-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Keyway Size N/A 3/16 x 3/32 in | Dimension HD N/A 1.730 in43.94 mm | Overall Length N/A 2.250 in57.15 mm | Max. Torque N/A 346 in·lb |
Add To Cart
Request Quote |
|
| 68514413890 | Description N/A UFH100S-CP-1"-1/4X1/8KW | Bore Size N/A 1 in | Keyway Size N/A 1/4 x 1/8 in | Dimension HD N/A 2.110 in53.59 mm | Overall Length N/A 2.880 in73.15 mm | Max. Torque N/A 565 in·lb |
Add To Cart
Request Quote |
|
| 68514413903 | Description N/A UFH125S-CP-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Keyway Size N/A 3/16 x 3/32 in | Dimension HD N/A 2.170 in55.12 mm | Overall Length N/A 2.820 in71.63 mm | Max. Torque N/A 755 in·lb |
Add To Cart
Request Quote |
|
| 68514413911 | Description N/A UFH137S-CP-1"-1/4X1/8KW | Bore Size N/A 1 in | Keyway Size N/A 1/4 x 1/8 in | Dimension HD N/A 2.540 in64.52 mm | Overall Length N/A 3.460 in87.88 mm | Max. Torque N/A 1260 in·lb |
Add To Cart
Request Quote |
|
| 68514413910 | Description N/A UFH137S-CP-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Keyway Size N/A 3/16 x 3/32 in | Dimension HD N/A 2.540 in64.52 mm | Overall Length N/A 3.460 in87.88 mm | Max. Torque N/A 1260 in·lb |
Add To Cart
Request Quote |