Batch CAD Cart (0)
  • Cart is empty
UFH Type - Flange-to-Shaft
    A flange-to-shaft configuration, this couples flange mounted equipment to a shaft with all the benefits of Uniflex versatility. The stock flange plate is the same as used on the UF Type.

    The one-piece UFH Type coupling is similar to the U Type, except that one hub is replaced by a flange plate. Stock flange sizes are shown in the Dimensional Data table below but other sizes can be made to order. As with the other Uniflex styles, this coupling compensates for high degrees of angular and parallel misalignment with very little backlash or windup and is reliable in harsh or severe environments.

    Regular and short versions are available for each size to accommodate different overall length requirements. For increased versatility, the hub can be modified with a tapered, spline, hex or square bore. The standard hub is furnished with either a pre-drilled pin hole or with a keyway and set screw. Specify when ordering.
    Note: The UFH Type coupling does not come with assembly hardware. Assembly hardware must be purchased separately.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Part Number

Description 

Bore Size 

Keyway Size 

Dimension HD

Overall Length

Max. Torque

Sort by
N/A UFH137S CPLG 1" 1/4X1/8KW N/A 1 in N/A 1/4 x 1/8 in N/A 2.540 in64.52 mm N/A 3.460 in87.88 mm N/A 1260 in·lb
N/A UFH137S CPLG 7/8 3/16X3/32KW N/A 7/8 in N/A 3/16 x 3/32 in N/A 2.540 in64.52 mm N/A 3.460 in87.88 mm N/A 1260 in·lb
N/A UFH125S CPLG 3/4 3/16X3/32KW N/A 3/4 in N/A 3/16 x 3/32 in N/A 2.170 in55.12 mm N/A 2.820 in71.63 mm N/A 755 in·lb
N/A UFH100S CPLG 1" 1/4X1/8KW N/A 1 in N/A 1/4 x 1/8 in N/A 2.110 in53.59 mm N/A 2.880 in73.15 mm N/A 565 in·lb
N/A UFH87S CPLG 3/4 3/16X3/32KW N/A 3/4 in N/A 3/16 x 3/32 in N/A 1.730 in43.94 mm N/A 2.250 in57.15 mm N/A 346 in·lb
N/A UFH75S CPLG 5/8 3/16X3/32KW N/A 5/8 in N/A 3/16 x 3/32 in N/A 1.420 in36.07 mm N/A 2.000 in50.80 mm N/A 175 in·lb
N/A UFH75S CPLG 3/4 3/16X3/32KW N/A 3/4 in N/A 3/16 x 3/32 in N/A 1.420 in36.07 mm N/A 2.000 in50.80 mm N/A 175 in·lb
N/A UFH50S CPLG 1/2 1/8X1/16 KW N/A 1/2 in N/A 1/8 x 1/16 in N/A 1.040 in26.42 mm N/A 1.500 in38.10 mm N/A 82 in·lb
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1