All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars
>
Uniflex Couplings
>
UF Type / RRU Drop Out
>
View Items
UF Type / RRU Drop Out
Check up to five results to perform an action.
UF Type - Flange-to-Flange
This coupling is actually the center dropout section of the RRU Type, but it can be purchased separately for direct flange-to-flange mounting of the driving unit to the driven. The UF Type coupling compensates for high misalignment to protect connected equipment, yet it is also well-suited for applications which require negligible backlash or windup and reliability under high temperature conditions. Stock flange sizes are shown in the Dimensional Data table below, but other sizes can be provided to meet special mounting requirements.
This flange-to-flange type is designed to connect flange mounted equipment to another flange while compensating for misalignment. It is also the center drop out section of the RRU Type.
Note: The UF Type Drop Out does not come with assembly hardware. Assembly hardware must be purchased separately.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Specialty Products Catalog
(PDF, 0KB)
Uniflex Installation Instructions
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 7 of 7
1
Part Number
Description
Length (Dimension S)
Max. Torque
68514413923
UF50-DROP OUT
1.56
in
82.00
in·lb
68514413929
UF75-DROP OUT-S=1.81
1.81
in
175.00
in·lb
68514413934
UF87-DROP OUT-S=2.12
2.12
in
346.00
in·lb
68514413938
UF100-DROP OUT-S=2.18
2.18
in
565.00
in·lb
68514413942
UF125-DROP OUT-S=2.62
2.62
in
755.00
in·lb
68514413946
UF137-DROP OUT
2.81
in
1260.00
in·lb
68514413952
UF150-DROP OUT
3.44
in
1890.00
in·lb
Results 1 - 7 of 7
1