Part Number |
Description |
Length (Dimension S) |
Max. Torque |
Add To Cart/Request Quote |
|---|---|---|---|---|
| 68514413923 | Description N/A UF50-DROP OUT | Length (Dimension S) N/A 1.56 in | Max. Torque N/A 82.00 in·lb |
Add To Cart
Request Quote |
| 68514413929 | Description N/A UF75-DROP OUT-S=1.81 | Length (Dimension S) N/A 1.81 in | Max. Torque N/A 175.00 in·lb |
Add To Cart
Request Quote |
| 68514413934 | Description N/A UF87-DROP OUT-S=2.12 | Length (Dimension S) N/A 2.12 in | Max. Torque N/A 346.00 in·lb |
Add To Cart
Request Quote |
| 68514413938 | Description N/A UF100-DROP OUT-S=2.18 | Length (Dimension S) N/A 2.18 in | Max. Torque N/A 565.00 in·lb |
Add To Cart
Request Quote |
| 68514413942 | Description N/A UF125-DROP OUT-S=2.62 | Length (Dimension S) N/A 2.62 in | Max. Torque N/A 755.00 in·lb |
Add To Cart
Request Quote |
| 68514413946 | Description N/A UF137-DROP OUT | Length (Dimension S) N/A 2.81 in | Max. Torque N/A 1260.00 in·lb |
Add To Cart
Request Quote |
| 68514413952 | Description N/A UF150-DROP OUT | Length (Dimension S) N/A 3.44 in | Max. Torque N/A 1890.00 in·lb |
Add To Cart
Request Quote |