All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars
>
Uniflex Couplings
>
RRU Type Hubs without Keyway - Inch (Imperial) Bores
>
View Items
RRU Type Hubs without Keyway - Inch (Imperial) Bores
Check up to five results to perform an action.
RRU Type - Drop-Out Style
The RRU Type Uniflex coupling is designed for fast, easy installation and removal without disrupting the connected shafts. This is ideal when servicing impellers, bearings and seals. The design consists of two steel hubs fastened with cap screws to a Uniflex double flange coupling (UF Type). The RRU is easily disassembled by simply removing the cap screws and sliding out the UF center spring section.
This design offers “quick disconnect” for drop out requirements. It can also accommodate a slightly larger shaft diameter than the standard U Type.
Note: A complete RRU Type coupling is comprised of 2 hubs, 2 hardware kits, and a UF Type center drop out section.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Specialty Products Catalog
(PDF, 0KB)
Uniflex Installation Instructions
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 7 of 7
1
Part Number
Description
Bore Size
Keyway Size
Overall Length
Max. Torque
68514413695
RRU50-HUB-7/16-NKW
7/16
in
No Keyway
3.520
in
89.41
mm
82
in·lb
68514444208
RRU50-HUB-3/8-NKW
3/8
in
No Keyway
3.520
in
89.41
mm
82
in·lb
68514413740
RRU75-HUB-3/8-NKW
3/8
in
No Keyway
4.270
in
108.46
mm
175
in·lb
68514446477
RRU87-HUB-1/2-NKW
1/2
in
No Keyway
4.840
in
122.94
mm
346
in·lb
68514446489
RRU125-HUB-1/2-NKW
1/2
in
No Keyway
5.840
in
148.34
mm
755
in·lb
68514431045
RRU137-HUB-5/8-NKW
5/8
in
No Keyway
6.530
in
165.86
mm
1260
in·lb
68514413831
RRU150-HUB-7/8-NKW
7/8
in
No Keyway
7.660
in
194.56
mm
1890
in·lb
Results 1 - 7 of 7
1