Part Number |
Description |
Bore Size |
Keyway Size |
Overall Length |
Max. Torque |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 68514413695 | Description N/A RRU50-HUB-7/16-NKW | Bore Size N/A 7/16 in | Keyway Size N/A No Keyway | Overall Length N/A 3.520 in89.41 mm | Max. Torque N/A 82 in·lb |
Add To Cart
Request Quote |
|
| 68514444208 | Description N/A RRU50-HUB-3/8-NKW | Bore Size N/A 3/8 in | Keyway Size N/A No Keyway | Overall Length N/A 3.520 in89.41 mm | Max. Torque N/A 82 in·lb |
Add To Cart
Request Quote |
|
| 68514413740 | Description N/A RRU75-HUB-3/8-NKW | Bore Size N/A 3/8 in | Keyway Size N/A No Keyway | Overall Length N/A 4.270 in108.46 mm | Max. Torque N/A 175 in·lb |
Add To Cart
Request Quote |
|
| 68514446477 | Description N/A RRU87-HUB-1/2-NKW | Bore Size N/A 1/2 in | Keyway Size N/A No Keyway | Overall Length N/A 4.840 in122.94 mm | Max. Torque N/A 346 in·lb |
Add To Cart
Request Quote |
|
| 68514446489 | Description N/A RRU125-HUB-1/2-NKW | Bore Size N/A 1/2 in | Keyway Size N/A No Keyway | Overall Length N/A 5.840 in148.34 mm | Max. Torque N/A 755 in·lb |
Add To Cart
Request Quote |
|
| 68514431045 | Description N/A RRU137-HUB-5/8-NKW | Bore Size N/A 5/8 in | Keyway Size N/A No Keyway | Overall Length N/A 6.530 in165.86 mm | Max. Torque N/A 1260 in·lb |
Add To Cart
Request Quote |
|
| 68514413831 | Description N/A RRU150-HUB-7/8-NKW | Bore Size N/A 7/8 in | Keyway Size N/A No Keyway | Overall Length N/A 7.660 in194.56 mm | Max. Torque N/A 1890 in·lb |
Add To Cart
Request Quote |