Set of D Type Lower Boots & Ties - Imperial
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Universal Joints
>
Universal Joint Boots
>
Set of D Type Lower Boots & Ties - Imperial
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Set of D Type Lower Boots & Ties - Imperial
For CAD models and more information, click Directly on the part number below.
Protects the universal joint from dirt and contaminants, while lubrication is retained
Lovejoy on-site replacement boots ensure proper lubrication for up to five times longer universal joint life
Installation and replacement is fast and easy, so your machine can be back in operation in minutes
Lovejoy universal joints D, D SS, DD, DDX, HD, and NB come pre-grooved
Use the smaller diameter Lower Type boots when space is restricted
(Use Upper Type boots if not space restricted)
Standard boots are packaged two to a bag
larger image
larger image
DOWNLOADS
Universal Joints Catalog (full catalog)
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 13 of 13
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Dimension J2
Size
Outside Diameter
Overall Length
68514449974
D1-LOWER BOOTS & TIES-SET OF 2
0.620
in
15.75
mm
D1
0.380
in
0.860
in
68514449975
D2-LOWER BOOTS & TIES-SET OF 2
0.750
in
19.05
mm
D2
0.500
in
0.960
in
68514449976
D3-LOWER BOOTS & TIES-SET OF 2
0.940
in
23.88
mm
D3
0.620
in
1.060
in
68514449977
D4-LOWER BOOTS & TIES-SET OF 2
1.060
in
26.92
mm
D4
0.750
in
1.320
in
68514449978
D5-LOWER BOOTS & TIES-SET OF 2
1.250
in
31.75
mm
D5
0.880
in
1.520
in
68514449979
D6-LOWER BOOTS & TIES-SET OF 2
1.380
in
35.05
mm
D6
1.000
in
1.580
in
68514449980
D7-LOWER BOOTS & TIES-SET OF 2
1.500
in
38.10
mm
D7
1.120
in
1.680
in
68514449981
D8-LOWER BOOTS & TIES-SET OF 2
1.680
in
42.67
mm
D8
1.250
in
1.790
in
68514449982
D10-LOWER BOOTS & TIES-SET OF 2
1.940
in
49.28
mm
D10
1.500
in
2.140
in
68514449983
D11-LOWER BOOTS & TIES-SET OF 2
2.180
in
55.37
mm
D11
1.75
in
2.770
in
68514449984
D12-LOWER BOOTS & TIES-SET OF 2
2.590
in
65.79
mm
D12
2.000
in
3.080
in
68514449985
D13-LOWER BOOTS & TIES-SET OF 2
3.250
in
82.55
mm
D13
2.500
in
3.520
in
68514449986
D14-LOWER BOOTS & TIES-SET OF 2
4.250
in
107.95
mm
D14
3.000
in
5.00
in
Results 1 - 13 of 13
1
<