All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > Universal Joint Boots > Set of D Type Lower Boots & Ties - Imperial > View Items  

Set of D Type Lower Boots & Ties - Imperial

Check up to five results to perform an action.


  • Protects the universal joint from dirt and contaminants, while lubrication is retained
  • Lovejoy on-site replacement boots ensure proper lubrication for up to five times longer universal joint life
  • Installation and replacement is fast and easy, so your machine can be back in operation in minutes
  • Lovejoy universal joints D, D SS, DD, DDX, HD, and NB come pre-grooved
  • Use the smaller diameter Lower Type boots when space is restricted (Use Upper Type boots if not space restricted)
  • Standard boots are packaged two to a bag





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

Compare Items
   
  Results 1 - 13 of 13 1 

Part Number

Description 

Dimension J2

Size

Outside Diameter

Overall Length

68514449974 D1-LOWER BOOTS & TIES-SET OF 2 0.620 in
15.75
mm
D1 0.380 in 0.860 in
68514449975 D2-LOWER BOOTS & TIES-SET OF 2 0.750 in
19.05
mm
D2 0.500 in 0.960 in
68514449976 D3-LOWER BOOTS & TIES-SET OF 2 0.940 in
23.88
mm
D3 0.620 in 1.060 in
68514449977 D4-LOWER BOOTS & TIES-SET OF 2 1.060 in
26.92
mm
D4 0.750 in 1.320 in
68514449978 D5-LOWER BOOTS & TIES-SET OF 2 1.250 in
31.75
mm
D5 0.880 in 1.520 in
68514449979 D6-LOWER BOOTS & TIES-SET OF 2 1.380 in
35.05
mm
D6 1.000 in 1.580 in
68514449980 D7-LOWER BOOTS & TIES-SET OF 2 1.500 in
38.10
mm
D7 1.120 in 1.680 in
68514449981 D8-LOWER BOOTS & TIES-SET OF 2 1.680 in
42.67
mm
D8 1.250 in 1.790 in
68514449982 D10-LOWER BOOTS & TIES-SET OF 2 1.940 in
49.28
mm
D10 1.500 in 2.140 in
68514449983 D11-LOWER BOOTS & TIES-SET OF 2 2.180 in
55.37
mm
D11 1.75 in 2.770 in
68514449984 D12-LOWER BOOTS & TIES-SET OF 2 2.590 in
65.79
mm
D12 2.000 in 3.080 in
68514449985 D13-LOWER BOOTS & TIES-SET OF 2 3.250 in
82.55
mm
D13 2.500 in 3.520 in
68514449986 D14-LOWER BOOTS & TIES-SET OF 2 4.250 in
107.95
mm
D14 3.000 in 5.00 in
  Results 1 - 13 of 13 1