All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Universal Joints
>
Universal Joint Boots
>
Set of D Type Upper Boots & Ties - Imperial
>
View Items
Set of D Type Upper Boots & Ties - Imperial
Check up to five results to perform an action.
Protects the universal joint from dirt and contaminants, while lubrication is retained
Lovejoy on-site replacement boots ensure proper lubrication for up to five times longer universal joint life
Installation and replacement is fast and easy, so your machine can be back in operation in minutes
Lovejoy universal joints D, D SS, DD, DDX, HD, and NB come pre-grooved
Use the larger type diameter Upper Type boots when possible
(and use Lower Type boots when space restricted)
Standard boots are packaged two to a bag
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Universal Joints Catalog (full catalog)
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 9 of 9
1
Part Number
Description
Dimension J1
Size
Outside Diameter
Overall Length
68514449965
D1-UPPER BOOTS & TIES-SET OF 2
0.720
in
18.29
mm
D1
0.380
in
0.860
in
68514449966
D2-UPPER BOOTS & TIES-SET OF 2
0.910
in
23.11
mm
D2
0.500
in
0.960
in
68514449967
D3-UPPER BOOTS & TIES-SET OF 2
1.090
in
27.69
mm
D3
0.620
in
1.060
in
68514449968
D4-UPPER BOOTS & TIES-SET OF 2
1.340
in
34.04
mm
D4
0.750
in
1.320
in
68514449969
D5-UPPER BOOTS & TIES-SET OF 2
1.500
in
38.10
mm
D5
0.880
in
1.520
in
68514449970
D6-UPPER BOOTS & TIES-SET OF 2
1.750
in
44.45
mm
D6
1.000
in
1.580
in
68514449971
D7-UPPER BOOTS & TIES-SET OF 2
2.030
in
51.56
mm
D7
1.120
in
1.680
in
68514449972
D8-UPPER BOOTS & TIES-SET OF 2
2.030
in
51.56
mm
D8
1.250
in
1.790
in
68514449973
D10-UPPER BOOTS & TIES-SET OF 2
2.560
in
65.02
mm
D10
1.500
in
2.140
in
Results 1 - 9 of 9
1