Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • Protects the universal joint from dirt and contaminants, while lubrication is retained
  • Lovejoy on-site replacement boots ensure proper lubrication for up to five times longer universal joint life
  • Installation and replacement is fast and easy, so your machine can be back in operation in minutes
  • Lovejoy universal joints D, D SS, DD, DDX, HD, and NB come pre-grooved
  • Use the larger type diameter Upper Type boots when possible (and use Lower Type boots when space restricted)
  • Standard boots are packaged two to a bag
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Part Number

Dimension J1

Size

Outside Diameter

Overall Length

D1-UPPER BOOTS & TIES-SET OF 2 N/A 0.720 in18.29 mm N/A D1 N/A 0.380 in N/A 0.860 in
D2-UPPER BOOTS & TIES-SET OF 2 N/A 0.910 in23.11 mm N/A D2 N/A 0.500 in N/A 0.960 in
D3-UPPER BOOTS & TIES-SET OF 2 N/A 1.090 in27.69 mm N/A D3 N/A 0.620 in N/A 1.060 in
D4-UPPER BOOTS & TIES-SET OF 2 N/A 1.340 in34.04 mm N/A D4 N/A 0.750 in N/A 1.320 in
D5-UPPER BOOTS & TIES-SET OF 2 N/A 1.500 in38.10 mm N/A D5 N/A 0.880 in N/A 1.520 in
D6-UPPER BOOTS & TIES-SET OF 2 N/A 1.750 in44.45 mm N/A D6 N/A 1.000 in N/A 1.580 in
D7-UPPER BOOTS & TIES-SET OF 2 N/A 2.030 in51.56 mm N/A D7 N/A 1.120 in N/A 1.680 in
D8-UPPER BOOTS & TIES-SET OF 2 N/A 2.030 in51.56 mm N/A D8 N/A 1.250 in N/A 1.790 in
D10-UPPER BOOTS & TIES-SET OF 2 N/A 2.560 in65.02 mm N/A D10 N/A 1.500 in N/A 2.140 in
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1