Part Number |
Description |
Dimension J1 |
Size |
Outside Diameter |
Overall Length |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| 68514449965 | Description N/A D1-UPPER BOOTS & TIES-SET OF 2 | Dimension J1 N/A 0.720 in18.29 mm | Size N/A D1 | Outside Diameter N/A 0.380 in | Overall Length N/A 0.860 in |
Add To Cart
Request Quote |
| 68514449966 | Description N/A D2-UPPER BOOTS & TIES-SET OF 2 | Dimension J1 N/A 0.910 in23.11 mm | Size N/A D2 | Outside Diameter N/A 0.500 in | Overall Length N/A 0.960 in |
Add To Cart
Request Quote |
| 68514449967 | Description N/A D3-UPPER BOOTS & TIES-SET OF 2 | Dimension J1 N/A 1.090 in27.69 mm | Size N/A D3 | Outside Diameter N/A 0.620 in | Overall Length N/A 1.060 in |
Add To Cart
Request Quote |
| 68514449968 | Description N/A D4-UPPER BOOTS & TIES-SET OF 2 | Dimension J1 N/A 1.340 in34.04 mm | Size N/A D4 | Outside Diameter N/A 0.750 in | Overall Length N/A 1.320 in |
Add To Cart
Request Quote |
| 68514449969 | Description N/A D5-UPPER BOOTS & TIES-SET OF 2 | Dimension J1 N/A 1.500 in38.10 mm | Size N/A D5 | Outside Diameter N/A 0.880 in | Overall Length N/A 1.520 in |
Add To Cart
Request Quote |
| 68514449970 | Description N/A D6-UPPER BOOTS & TIES-SET OF 2 | Dimension J1 N/A 1.750 in44.45 mm | Size N/A D6 | Outside Diameter N/A 1.000 in | Overall Length N/A 1.580 in |
Add To Cart
Request Quote |
| 68514449971 | Description N/A D7-UPPER BOOTS & TIES-SET OF 2 | Dimension J1 N/A 2.030 in51.56 mm | Size N/A D7 | Outside Diameter N/A 1.120 in | Overall Length N/A 1.680 in |
Add To Cart
Request Quote |
| 68514449972 | Description N/A D8-UPPER BOOTS & TIES-SET OF 2 | Dimension J1 N/A 2.030 in51.56 mm | Size N/A D8 | Outside Diameter N/A 1.250 in | Overall Length N/A 1.790 in |
Add To Cart
Request Quote |
| 68514449973 | Description N/A D10-UPPER BOOTS & TIES-SET OF 2 | Dimension J1 N/A 2.560 in65.02 mm | Size N/A D10 | Outside Diameter N/A 1.500 in | Overall Length N/A 2.140 in |
Add To Cart
Request Quote |