All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Vertical Split Cover Grid Couplings > Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric > View Items  

Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric

Check up to five results to perform an action.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 13 of 13 1 

Part Number

Description 

Height

Depth

Width

Material

Lovejoy® Grid Coupling Size

Weight

CAD

69790405189 1020-SEAL KIT-VERTICAL 1.550 in 0.110 in 1.550 in Buna-N 1020 0.05 lb CAD Icon (for items table)
69790405190 1030-SEAL KIT-VERTICAL 1.93 in 0.110 in 1.930 in Buna-N 1030 0.06 lb CAD Icon (for items table)
69790405191 1040-SEAL KIT-VERTICAL 2.230 in 0.110 in 2.230 in Buna-N 1040 0.07 lb CAD Icon (for items table)
69790405192 1050-SEAL KIT-VERTICAL 2.610 in 0.110 in 2.610 in Buna-N 1050 0.06 lb CAD Icon (for items table)
69790405194 1070-SEAL KIT-VERTICAL 2.980 in 0.150 in 2.980 in Buna-N 1070 0.12 lb CAD Icon (for items table)
69790405193 1060-SEAL KIT-VERTICAL 3.420 in 0.150 in 3.420 in Buna-N 1060 0.11 lb CAD Icon (for items table)
69790405195 1080-SEAL KIT-VERTICAL 4.110 in 0.150 in 4.110 in Buna-N 1080 0.13 lb CAD Icon (for items table)
69790405196 1090-SEAL KIT-VERTICAL 4.050 in 0.150 in 4.050 in Buna-N 1090 0.18 lb CAD Icon (for items table)
69790405197 1100-SEAL KIT-VERTICAL 5.580 in 0.170 in 5.580 in Buna-N 1100 0.19 lb CAD Icon (for items table)
69790405198 1110-SEAL KIT-VERTICAL 6.290 in 0.170 in 6.290 in Buna-N 1110 0.29 lb CAD Icon (for items table)
69790405199 1120-SEAL KIT-VERTICAL 7.040 in 0.210 in 7.040 in Buna-N 1120 0.37 lb CAD Icon (for items table)
69790405200 1130-SEAL KIT-VERTICAL 8.540 in 0.210 in 8.540 in Buna-N 1130 0.45 lb CAD Icon (for items table)
69790405201 1140-SEAL KIT-VERTICAL 19.980 in 0.210 in 9.980 in Buna-N 1140 0.53 lb CAD Icon (for items table)
  Results 1 - 13 of 13 1