All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Vertical Split Cover Grid Couplings > Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Metric > View Items  

Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Metric

Check up to five results to perform an action.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 13 of 13 1 

Part Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

69790405400 1020-CVR/GRID ASSY-VERT MM 4.380 in 4.38 in 4.380 in 4.380 in
111.25
mm
Aluminum and Alloy Steel 1.17 lb CAD Icon (for items table)
69790405401 1030-CVR/GRID ASSY-VERT MM 4.750 in 4.750 in 4.750 in 4.750 in
120.65
mm
Aluminum and Alloy Steel 1.33 lb CAD Icon (for items table)
69790405402 1040-CVR/GRID ASSY-VERT MM 5.06 in 5.060 in 5.060 in 5.060 in
128.52
mm
Aluminum and Alloy Steel 1.50 lb CAD Icon (for items table)
69790405403 1050-CVR/GRID ASSY-VERT MM 5.810 in 5.810 in 5.810 in 5.810 in
147.57
mm
Aluminum and Alloy Steel 2.57 lb CAD Icon (for items table)
69790405404 1060-CVR/GRID ASSY-VERT MM 6.38 in 6.380 in 6.380 in 6.380 in
162.05
mm
Aluminum and Alloy Steel 3.17 lb CAD Icon (for items table)
69790405405 1070-CVR/GRID ASSY-VERT MM 6.810 in 6.810 in 6.810 in 6.810 in
172.97
mm
Aluminum and Alloy Steel 3.43 lb CAD Icon (for items table)
69790405406 1080-CVR/GRID ASSY-VERT MM 7.130 in 7.130 in 7.130 in 7.130 in
181.10
mm
Aluminum and Alloy Steel 5.70 lb CAD Icon (for items table)
69790405407 1090-CVR/GRID ASSY-VERT MM 7.880 in 7.880 in 7.880 in 7.880 in
200.15
mm
Aluminum and Alloy Steel 6.56 lb CAD Icon (for items table)
69790405408 1100-CVR/GRID ASSY-VERT MM 9.690 in 9.690 in 9.690 in 9.690 in
246.13
mm
Aluminum and Alloy Steel 12.23 lb CAD Icon (for items table)
69790405409 1110-CVR/GRID ASSY-VERT MM 11.250 in 11.250 in 11.250 in 11.250 in
285.75
mm
Aluminum and Alloy Steel 13.68 lb CAD Icon (for items table)
69790405410 1120-CVR/GRID ASSY-VERT MM 12.560 in 12.560 in 12.560 in 12.560 in
319.02
mm
Aluminum and Alloy Steel 23.71 lb CAD Icon (for items table)
69790405411 1130-CVR/GRID ASSY-VERT MM 14.880 in 14.880 in 14.880 in 14.880 in
377.95
mm
Aluminum and Alloy Steel 31.00 lb CAD Icon (for items table)
69790405412 1140-CVR/GRID ASSY-VERT MM 16.380 in 16.380 in 16.380 in 16.380 in
416.05
mm
Aluminum and Alloy Steel 35.94 lb CAD Icon (for items table)
  Results 1 - 13 of 13 1