All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Vertical Split Cover Grid Couplings > Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Imperial > View Items  

Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Imperial

Check up to five results to perform an action.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 13 of 13 1 

Part Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

69790405383 1020-CVR/GRID ASSY-VERT IN 4.380 in 4.38 in 4.380 in 4.380 in
111.25
mm
Aluminum and Alloy Steel 1.17 lb CAD Icon (for items table)
69790405384 1030-CVR/GRID ASSY-VERT IN 4.750 in 4.750 in 4.750 in 4.750 in
120.65
mm
Aluminum and Alloy Steel 1.67 lb CAD Icon (for items table)
69790405385 1040-CVR/GRID ASSY-VERT IN 5.06 in 5.060 in 5.060 in 5.060 in
128.52
mm
Aluminum and Alloy Steel 1.50 lb CAD Icon (for items table)
69790405386 1050-CVR/GRID ASSY-VERT IN 5.810 in 5.810 in 5.810 in 5.810 in
147.57
mm
Aluminum and Alloy Steel 3.10 lb CAD Icon (for items table)
69790405387 1060-CVR/GRID ASSY-VERT IN 6.38 in 6.380 in 6.380 in 6.380 in
162.05
mm
Aluminum and Alloy Steel 3.78 lb CAD Icon (for items table)
69790405388 1070-CVR/GRID ASSY-VERT IN 6.810 in 6.810 in 6.810 in 6.810 in
172.97
mm
Aluminum and Alloy Steel 4.04 lb CAD Icon (for items table)
69790405389 1080-CVR/GRID ASSY-VERT IN 7.130 in 7.130 in 7.130 in 7.130 in
181.10
mm
Aluminum and Alloy Steel 6.72 lb CAD Icon (for items table)
69790405390 1090-CVR/GRID ASSY-VERT IN 7.880 in 7.880 in 7.880 in 7.880 in
200.15
mm
Aluminum and Alloy Steel 8.10 lb CAD Icon (for items table)
69790405391 1100-CVR/GRID ASSY-VERT IN 9.690 in 9.690 in 9.690 in 9.690 in
246.13
mm
Aluminum and Alloy Steel 13.20 lb CAD Icon (for items table)
69790405392 1110-CVR/GRID ASSY-VERT IN 11.250 in 11.250 in 11.250 in 11.250 in
285.75
mm
Aluminum and Alloy Steel 14.80 lb CAD Icon (for items table)
69790405393 1120-CVR/GRID ASSY-VERT IN 12.560 in 12.560 in 12.560 in 12.560 in
319.02
mm
Aluminum and Alloy Steel 26.66 lb CAD Icon (for items table)
69790405394 1130-CVR/GRID ASSY-VERT IN 14.880 in 14.880 in 14.880 in 14.880 in
377.95
mm
Aluminum and Alloy Steel 34.32 lb CAD Icon (for items table)
69790405395 1140-CVR/GRID ASSY-VERT IN 16.380 in 16.380 in 16.380 in 16.380 in
416.05
mm
Aluminum and Alloy Steel 39.50 lb CAD Icon (for items table)
  Results 1 - 13 of 13 1