All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > LC Type (Radially Removable Elastomer) Components > LC Type Collars with Screws (No Spider) > View Items  

LC Type Collars with Screws (No Spider)

Check up to five results to perform an action.

    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to collar with screws, to make a full coupling, three additional components are needed: 1 standard L Type hub (without collar attachment), 1 LC Type hub (provides collar attachment, and 1 standard snap wrap center.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for LC (Collar Style) Jaw Coupling

Installation Video for LC (Collar Style) Jaw Coupling

Compare Items
   
  Results 1 - 6 of 6 1 

Part Number

Description 

Inside Diameter

Collar Material

Height

Depth

Width

Coupling Size

68514445258 LC099/100-COLLAR-W/SCREWS 2.540 in
64.50
mm
1018 Steel 3.080 in 0.610 in 3.080 in LC099, LC100
68514447932 LC110-COLLAR-W/SCREWS 3.110 in
79.00
mm
1018 Steel 3.110 in 0.750 in 3.110 in LC110
68514447933 LC150-COLLAR-W/SCREWS 3.750 in
95.25
mm
1018 Steel 3.750 in 0.880 in 3.75 in LC150
68514447934 LC190-COLLAR-W/SCREWS 5.010 in
127.25
mm
1018 Steel 5.010 in 0.880 in 5.010 in LC190
68514447935 LC225-COLLAR-W/SCREWS 5.610 in
142.50
mm
1018 Steel 5.610 in 0.880 in 5.610 in LC225
68514448340 LC090/095-COLLAR-W/SCREWS 2.540 in
64.50
mm
1018 Steel 2.540 in 0.440 in 2.54 in LC090, LC 095
  Results 1 - 6 of 6 1