Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to collar with screws, to make a full coupling, three additional components are needed: 1 standard L Type hub (without collar attachment), 1 LC Type hub (provides collar attachment, and 1 standard snap wrap center.
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling Size

Part Number

Inside Diameter

Collar Material

Height

Depth

Width

Coupling Size

LC099/100-COLLAR-W/SCREWS N/A 2.540 in64.50 mm N/A 1018 Steel N/A 3.080 in N/A 0.610 in N/A 3.080 in N/A LC099, LC100
LC110-COLLAR-W/SCREWS N/A 3.110 in79.00 mm N/A 1018 Steel N/A 3.110 in N/A 0.750 in N/A 3.110 in N/A LC110
LC150-COLLAR-W/SCREWS N/A 3.750 in95.25 mm N/A 1018 Steel N/A 3.750 in N/A 0.880 in N/A 3.75 in N/A LC150
LC190-COLLAR-W/SCREWS N/A 5.010 in127.25 mm N/A 1018 Steel N/A 5.010 in N/A 0.880 in N/A 5.010 in N/A LC190
LC225-COLLAR-W/SCREWS N/A 5.610 in142.50 mm N/A 1018 Steel N/A 5.610 in N/A 0.880 in N/A 5.610 in N/A LC225
LC090/095-COLLAR-W/SCREWS N/A 2.540 in64.50 mm N/A 1018 Steel N/A 2.540 in N/A 0.440 in N/A 2.54 in N/A LC090, LC 095
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1