Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    LC Type Hubs with Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > LC Type (Radially Removable Elastomer) Components > LC Type Hubs with Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

LC Type Hubs with Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.

    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.





 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for LC (Collar Style) Jaw Coupling

Installation Video for LC (Collar Style) Jaw Coupling

Add To Cart Request Quote
   
  Results 1 - 25 of 73 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

68514445327 LC090-HUB-1"-1/4X1/8KW 1 in LC090 1/4 x 1/8 in 0.810 in
20.57
mm
2.11 in
53.59
mm
68514445325 LC090-HUB-3/4-3/16X3/32KW 3/4 in LC090 3/16 x 3/32 in 0.810 in
20.57
mm
2.11 in
53.59
mm
68514445324 LC090-HUB-5/8-3/16X3/32KW 5/8 in LC090 3/16 x 3/32 in 0.810 in
20.57
mm
2.11 in
53.59
mm
68514445326 LC090-HUB-7/8-3/16X3/32KW 7/8 in LC090 3/16 x 3/32 in 0.810 in
20.57
mm
2.11 in
53.59
mm
68514411139 LC095-HUB-1"-1/4X1/8KW 1 in LC095 1/4 x 1/8 in 1 in
25.4
mm
2.11 in
53.59
mm
68514444156 LC095-HUB-1-1/8-1/4X1/8KW 1 1/8 in LC095 1/4 x 1/8 in 1 in
25.4
mm
2.11 in
53.59
mm
68514411138 LC095-HUB-15/16-1/4X1/8KW 15/16 in LC095 1/4 x 1/8 in 1 in
25.4
mm
2.11 in
53.59
mm
68514411136 LC095-HUB-13/16-3/16X3/32KW 13/16 in LC095 3/16 x 3/32 in 1 in
25.4
mm
2.11 in
53.59
mm
68514411135 LC095-HUB-3/4-3/16X3/32KW 3/4 in LC095 3/16 x 3/32 in 1 in
25.4
mm
2.11 in
53.59
mm
68514411134 LC095-HUB-5/8-3/16X3/32KW 5/8 in LC095 3/16 x 3/32 in 1 in
25.4
mm
2.11 in
53.59
mm
68514411137 LC095-HUB-7/8-3/16X3/32KW 7/8 in LC095 3/16 x 3/32 in 1 in
25.4
mm
2.11 in
53.59
mm
68514476248 LC095-HUB-5/8-5/32X5/64KW 5/8 in LC095 5/32 x 5/64 in 1 in
25.4
mm
2.11 in
53.59
mm
68514452825 LC099-HUB-1"-1/4X1/8KW 1 in LC099 1/4 x 1/8 in 1.060 in
26.92
mm
2.53 in
64.26
mm
68514456567 LC099-HUB-7/8-1/4X1/8KW 7/8 in LC099 1/4 x 1/8 in 1.060 in
26.92
mm
2.53 in
64.26
mm
68514448886 LC099-HUB-5/8-3/16X3/32KW 5/8 in LC099 3/16 x 3/32 in 1.060 in
26.92
mm
2.53 in
64.26
mm
68514411579 LC100-HUB-1"-1/4X1/8KW 1 in LC100 1/4 x 1/8 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514411581 LC100-HUB-1-1/4-1/4X1/8KW 1 1/4 in LC100 1/4 x 1/8 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514449553 LC100-HUB-7/8-1/4X1/8KW 7/8 in LC100 1/4 x 1/8 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514448768 LC100-HUB-1/2-1/8X1/16KW 1/2 in LC100 1/8 x 1/16 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514455466 LC100-HUB-3/4-1/8X1/16KW 3/4 in LC100 1/8 x 1/16 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514441920 LC100-HUB-3/4-3/16X3/32KW 3/4 in LC100 3/16 x 3/32 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514411577 LC100-HUB-5/8-3/16X3/32KW 5/8 in LC100 3/16 x 3/32 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514411578 LC100-HUB-7/8-3/16X3/32KW 7/8 in LC100 3/16 x 3/32 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514459046 LC100-HUB-1-1/4-5/16X5/32KW 1 1/4 in LC100 5/16 x 5/32 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514445257 LC100-HUB-1-3/8-5/16X5/32KW 1 3/8 in LC100 5/16 x 5/32 in 1.38 in
35.05
mm
2.53 in
64.26
mm
  Results 1 - 25 of 73 1 2 3 
<