All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > LC Type (Radially Removable Elastomer) Components > LC Type Hubs with Keyway - Inch (Imperial) Bores > View Items  

LC Type Hubs with Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.

    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for LC (Collar Style) Jaw Coupling

Installation Video for LC (Collar Style) Jaw Coupling

Compare Items
   
  Results 1 - 25 of 73 1 2 3 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

68514445327 LC090-HUB-1"-1/4X1/8KW 1 in LC090 1/4 x 1/8 in 0.810 in
20.57
mm
2.11 in
53.59
mm
68514445325 LC090-HUB-3/4-3/16X3/32KW 3/4 in LC090 3/16 x 3/32 in 0.810 in
20.57
mm
2.11 in
53.59
mm
68514445324 LC090-HUB-5/8-3/16X3/32KW 5/8 in LC090 3/16 x 3/32 in 0.810 in
20.57
mm
2.11 in
53.59
mm
68514445326 LC090-HUB-7/8-3/16X3/32KW 7/8 in LC090 3/16 x 3/32 in 0.810 in
20.57
mm
2.11 in
53.59
mm
68514411139 LC095-HUB-1"-1/4X1/8KW 1 in LC095 1/4 x 1/8 in 1 in
25.4
mm
2.11 in
53.59
mm
68514444156 LC095-HUB-1-1/8-1/4X1/8KW 1 1/8 in LC095 1/4 x 1/8 in 1 in
25.4
mm
2.11 in
53.59
mm
68514411138 LC095-HUB-15/16-1/4X1/8KW 15/16 in LC095 1/4 x 1/8 in 1 in
25.4
mm
2.11 in
53.59
mm
68514411136 LC095-HUB-13/16-3/16X3/32KW 13/16 in LC095 3/16 x 3/32 in 1 in
25.4
mm
2.11 in
53.59
mm
68514411135 LC095-HUB-3/4-3/16X3/32KW 3/4 in LC095 3/16 x 3/32 in 1 in
25.4
mm
2.11 in
53.59
mm
68514411134 LC095-HUB-5/8-3/16X3/32KW 5/8 in LC095 3/16 x 3/32 in 1 in
25.4
mm
2.11 in
53.59
mm
68514411137 LC095-HUB-7/8-3/16X3/32KW 7/8 in LC095 3/16 x 3/32 in 1 in
25.4
mm
2.11 in
53.59
mm
68514476248 LC095-HUB-5/8-5/32X5/64KW 5/8 in LC095 5/32 x 5/64 in 1 in
25.4
mm
2.11 in
53.59
mm
68514452825 LC099-HUB-1"-1/4X1/8KW 1 in LC099 1/4 x 1/8 in 1.060 in
26.92
mm
2.53 in
64.26
mm
68514456567 LC099-HUB-7/8-1/4X1/8KW 7/8 in LC099 1/4 x 1/8 in 1.060 in
26.92
mm
2.53 in
64.26
mm
68514448886 LC099-HUB-5/8-3/16X3/32KW 5/8 in LC099 3/16 x 3/32 in 1.060 in
26.92
mm
2.53 in
64.26
mm
68514411579 LC100-HUB-1"-1/4X1/8KW 1 in LC100 1/4 x 1/8 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514411581 LC100-HUB-1-1/4-1/4X1/8KW 1 1/4 in LC100 1/4 x 1/8 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514449553 LC100-HUB-7/8-1/4X1/8KW 7/8 in LC100 1/4 x 1/8 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514448768 LC100-HUB-1/2-1/8X1/16KW 1/2 in LC100 1/8 x 1/16 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514455466 LC100-HUB-3/4-1/8X1/16KW 3/4 in LC100 1/8 x 1/16 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514441920 LC100-HUB-3/4-3/16X3/32KW 3/4 in LC100 3/16 x 3/32 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514411577 LC100-HUB-5/8-3/16X3/32KW 5/8 in LC100 3/16 x 3/32 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514411578 LC100-HUB-7/8-3/16X3/32KW 7/8 in LC100 3/16 x 3/32 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514459046 LC100-HUB-1-1/4-5/16X5/32KW 1 1/4 in LC100 5/16 x 5/32 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514445257 LC100-HUB-1-3/8-5/16X5/32KW 1 3/8 in LC100 5/16 x 5/32 in 1.38 in
35.05
mm
2.53 in
64.26
mm
  Results 1 - 25 of 73 1 2 3