The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
1 - 25 of 43 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size  (mm)

Part Number

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

SAP Material ID

LC090-HUB-12MMH7-4X1.8MMKW N/A 12.00 mm N/A LC090 N/A 4 x 1.8 mm N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm N/A
LC090-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A LC090 N/A 5 x 2.3 mm N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm N/A
LC090-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A LC090 N/A 5 x 2.3 mm N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm N/A
LC090-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A LC090 N/A 6 x 2.8 mm N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm N/A
LC090-HUB-24MMH7-8X3.3MMKW N/A 24.00 mm N/A LC090 N/A 8 X 3.3 mm N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm N/A 101780032
LC090-HUB-25MMH7-8X3.3MMKW N/A 25.00 mm N/A LC090 N/A 8 X 3.3 mm N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm N/A 101780073
LC095-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A LC095 N/A 5 x 2.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A 101780033
LC095-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A LC095 N/A 5 x 2.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A 101780439
LC095-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A LC095 N/A 5 x 2.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
LC095-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A LC095 N/A 6 x 2.8 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
LC095-HUB-20MMH7-6X2.8MMKW N/A 20.00 mm N/A LC095 N/A 6 x 2.8 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
LC095-HUB-24MMH7-8X3.3MMKW N/A 24.00 mm N/A LC095 N/A 8 X 3.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A 101780035
LC095-HUB-25MMH7-8X3.3MMKW N/A 25.00 mm N/A LC095 N/A 8 X 3.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
LC095-HUB-28MMH7-8X3.3MMKW N/A 28.00 mm N/A LC095 N/A 8 X 3.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
LC099-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A LC099 N/A 6 x 2.8 mm N/A 1.060 in26.92 mm N/A 2.53 in64.26 mm N/A
LC099-HUB-24MMH7-8X3.3MMKW N/A 24.00 mm N/A LC099 N/A 8 X 3.3 mm N/A 1.060 in26.92 mm N/A 2.53 in64.26 mm N/A 101780062
LC099-HUB-25MMH7-8X3.3MMKW N/A 25.00 mm N/A LC099 N/A 8 X 3.3 mm N/A 1.060 in26.92 mm N/A 2.53 in64.26 mm N/A
LC099-HUB-28MMH7-8X3.3MMKW N/A 28.00 mm N/A LC099 N/A 8 X 3.3 mm N/A 1.060 in26.92 mm N/A 2.53 in64.26 mm N/A 101780064
LC100-HUB-32MMH7-10X3.3MMKW N/A 32.00 mm N/A LC100 N/A 10 x 3.3 mm N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm N/A
LC100-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A LC100 N/A 6 x 2.8 mm N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm N/A
LC100-HUB-24MMH7-8X3.3MMKW N/A 24.00 mm N/A LC100 N/A 8 X 3.3 mm N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm N/A
LC100-HUB-28MMH7-8X3.3MMKW N/A 28.00 mm N/A LC100 N/A 8 X 3.3 mm N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm N/A 101780039
LC110-HUB-32MMH7-10X3.3MMKW N/A 32.00 mm N/A LC110 N/A 10 x 3.3 mm N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm N/A
LC110-HUB-38MMH7-10X3.3MMKW N/A 38.00 mm N/A LC110 N/A 10 x 3.3 mm N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm N/A 101780043
LC110-HUB-42MMH7-12X3.3MMKW N/A 42 mm N/A LC110 N/A 12 X 3.3 mm N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm N/A
1 - 25 of 43 | Results Per Page | View | Unit of Measure
1 2