Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    LC Type Hubs with Keyway - Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > LC Type (Radially Removable Elastomer) Components > LC Type Hubs with Keyway - Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

LC Type Hubs with Keyway - Metric Bores

For CAD models and more information, click Directly on the part number below.

    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.





 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for LC (Collar Style) Jaw Coupling

Installation Video for LC (Collar Style) Jaw Coupling

Add To Cart Request Quote
   
  Results 1 - 25 of 43 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

68514458597 LC090-HUB-12MMH7-4X1.8MMKW 12.00 mm LC090 4 x 1.8 mm 0.810 in
20.57
mm
2.11 in
53.59
mm
68514458556 LC090-HUB-14MMH7-5X2.3MMKW 14.00 mm LC090 5 x 2.3 mm 0.810 in
20.57
mm
2.11 in
53.59
mm
68514458599 LC090-HUB-15MMH7-5X2.3MMKW 15 mm LC090 5 x 2.3 mm 0.810 in
20.57
mm
2.11 in
53.59
mm
68514458557 LC090-HUB-19MMH7-6X2.8MMKW 19.00 mm LC090 6 x 2.8 mm 0.810 in
20.57
mm
2.11 in
53.59
mm
68514458558 LC090-HUB-24MMH7-8X3.3MMKW 24.00 mm LC090 8 X 3.3 mm 0.810 in
20.57
mm
2.11 in
53.59
mm
68514458600 LC090-HUB-25MMH7-8X3.3MMKW 25.00 mm LC090 8 X 3.3 mm 0.810 in
20.57
mm
2.11 in
53.59
mm
68514458559 LC095-HUB-14MMH7-5X2.3MMKW 14.00 mm LC095 5 x 2.3 mm 1 in
25.4
mm
2.11 in
53.59
mm
68514476249 LC095-HUB-15MMH7-5X2.3MMKW 15 mm LC095 5 x 2.3 mm 1 in
25.4
mm
2.11 in
53.59
mm
68514458593 LC095-HUB-16MMH7-5X2.3MMKW 16.00 mm LC095 5 x 2.3 mm 1 in
25.4
mm
2.11 in
53.59
mm
68514458560 LC095-HUB-19MMH7-6X2.8MMKW 19.00 mm LC095 6 x 2.8 mm 1 in
25.4
mm
2.11 in
53.59
mm
68514458594 LC095-HUB-20MMH7-6X2.8MMKW 20.00 mm LC095 6 x 2.8 mm 1 in
25.4
mm
2.11 in
53.59
mm
68514458561 LC095-HUB-24MMH7-8X3.3MMKW 24.00 mm LC095 8 X 3.3 mm 1 in
25.4
mm
2.11 in
53.59
mm
68514458595 LC095-HUB-25MMH7-8X3.3MMKW 25.00 mm LC095 8 X 3.3 mm 1 in
25.4
mm
2.11 in
53.59
mm
68514458562 LC095-HUB-28MMH7-8X3.3MMKW 28.00 mm LC095 8 X 3.3 mm 1 in
25.4
mm
2.11 in
53.59
mm
68514456197 LC099-HUB-19MMH7-6X2.8MMKW 19.00 mm LC099 6 x 2.8 mm 1.060 in
26.92
mm
2.53 in
64.26
mm
68514458588 LC099-HUB-24MMH7-8X3.3MMKW 24.00 mm LC099 8 X 3.3 mm 1.060 in
26.92
mm
2.53 in
64.26
mm
68514458589 LC099-HUB-25MMH7-8X3.3MMKW 25.00 mm LC099 8 X 3.3 mm 1.060 in
26.92
mm
2.53 in
64.26
mm
68514458590 LC099-HUB-28MMH7-8X3.3MMKW 28.00 mm LC099 8 X 3.3 mm 1.060 in
26.92
mm
2.53 in
64.26
mm
68514452806 LC100-HUB-32MMH7-10X3.3MMKW 32.00 mm LC100 10 x 3.3 mm 1.38 in
35.05
mm
2.53 in
64.26
mm
68514458563 LC100-HUB-19MMH7-6X2.8MMKW 19.00 mm LC100 6 x 2.8 mm 1.38 in
35.05
mm
2.53 in
64.26
mm
68514458564 LC100-HUB-24MMH7-8X3.3MMKW 24.00 mm LC100 8 X 3.3 mm 1.38 in
35.05
mm
2.53 in
64.26
mm
68514458565 LC100-HUB-28MMH7-8X3.3MMKW 28.00 mm LC100 8 X 3.3 mm 1.38 in
35.05
mm
2.53 in
64.26
mm
68514458587 LC110-HUB-32MMH7-10X3.3MMKW 32.00 mm LC110 10 x 3.3 mm 1.690 in
42.93
mm
3.31 in
84.07
mm
68514458569 LC110-HUB-38MMH7-10X3.3MMKW 38.00 mm LC110 10 x 3.3 mm 1.690 in
42.93
mm
3.31 in
84.07
mm
68514458570 LC110-HUB-42MMH7-12X3.3MMKW 42 mm LC110 12 X 3.3 mm 1.690 in
42.93
mm
3.31 in
84.07
mm
  Results 1 - 25 of 43 1 2 
<