All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > LC Type (Radially Removable Elastomer) Components > LC Type Hubs without Keyway - Inch (Imperial) Bores > View Items  

LC Type Hubs without Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.

    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for LC (Collar Style) Jaw Coupling

Installation Video for LC (Collar Style) Jaw Coupling

Compare Items
   
  Results 1 - 8 of 8 1 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

68514445323 LC090-HUB-1/2-NKW 1/2 in LC090 No Keyway 0.810 in
20.57
mm
2.11 in
53.59
mm
68514445321 LC090-HUB-1/4-NKW 1/4 in LC090 No Keyway 0.810 in
20.57
mm
2.11 in
53.59
mm
68514445322 LC090-HUB-3/8-NKW 3/8 in LC090 No Keyway 0.810 in
20.57
mm
2.11 in
53.59
mm
68514411133 LC095-HUB-1/2-NKW 1/2 in LC095 No Keyway 1 in
25.4
mm
2.11 in
53.59
mm
68514411828 LC110-HUB-5/8-NKW-N/LBL 5/8 in LC110 No Keyway 1.690 in
42.93
mm
3.31 in
84.07
mm
68514445412 LC150-HUB-5/8-NKW 5/8 in LC150 No Keyway 1.75 in
44.45
mm
3.75 in
95.25
mm
68514412322 LC190-HUB-3/4-NKW 3/4 in LC190 No Keyway 1.94 in
49.28
mm
4.50 in
114.30
mm
68514412456 LC225-HUB-3/4-NKW 3/4 in LC225 No Keyway 2.190 in
55.63
mm
5.00 in
127.00
mm
  Results 1 - 8 of 8 1