Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 68514445323 | Description N/A LC090-HUB-1/2-NKW | Bore Size N/A 1/2 in | Coupling Size N/A LC090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.810 in20.57 mm | Outside Diameter N/A 2.11 in53.59 mm |
Add To Cart
Request Quote |
| 68514445321 | Description N/A LC090-HUB-1/4-NKW | Bore Size N/A 1/4 in | Coupling Size N/A LC090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.810 in20.57 mm | Outside Diameter N/A 2.11 in53.59 mm |
Add To Cart
Request Quote |
| 68514445322 | Description N/A LC090-HUB-3/8-NKW | Bore Size N/A 3/8 in | Coupling Size N/A LC090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.810 in20.57 mm | Outside Diameter N/A 2.11 in53.59 mm |
Add To Cart
Request Quote |
| 68514411133 | Description N/A LC095-HUB-1/2-NKW | Bore Size N/A 1/2 in | Coupling Size N/A LC095 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
Add To Cart
Request Quote |
| 68514411828 | Description N/A LC110-HUB-5/8-NKW-N/LBL | Bore Size N/A 5/8 in | Coupling Size N/A LC110 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.690 in42.93 mm | Outside Diameter N/A 3.31 in84.07 mm |
Add To Cart
Request Quote |
| 68514445412 | Description N/A LC150-HUB-5/8-NKW | Bore Size N/A 5/8 in | Coupling Size N/A LC150 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
Add To Cart
Request Quote |
| 68514412322 | Description N/A LC190-HUB-3/4-NKW | Bore Size N/A 3/4 in | Coupling Size N/A LC190 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
Add To Cart
Request Quote |
| 68514412456 | Description N/A LC225-HUB-3/4-NKW | Bore Size N/A 3/4 in | Coupling Size N/A LC225 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 2.190 in55.63 mm | Outside Diameter N/A 5.00 in127.00 mm |
Add To Cart
Request Quote |