Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Hub Length

Outside Diameter

LC090-HUB-12MMH7-NKW N/A 12.00 mm N/A LC090 N/A No Keyway N/A 0.810 in20.57 mm N/A 1.310 in33.27 mm N/A 2.11 in53.59 mm
LC090-HUB-14MMH7-NKW N/A 14.00 mm N/A LC090 N/A No Keyway N/A 0.810 in20.57 mm N/A 1.310 in33.27 mm N/A 2.11 in53.59 mm
LC095-HUB-14MMH7-NKW N/A 14.00 mm N/A LC095 N/A No Keyway N/A 1 in25.4 mm N/A 1.500 in38.10 mm N/A 2.11 in53.59 mm
LC225-HUB-65MMH7-NKW N/A 65.00 mm N/A LC225 N/A No Keyway N/A 2.190 in55.63 mm N/A 3.190 in81.03 mm N/A 5.00 in127.00 mm
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1