Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Hub Length |
Outside Diameter |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514458596 | Description N/A LC090-HUB-12MMH7-NKW | Bore Size N/A 12.00 mm | Coupling Size N/A LC090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.810 in20.57 mm | Hub Length N/A 1.310 in33.27 mm | Outside Diameter N/A 2.11 in53.59 mm |
Add To Cart
Request Quote |
| 68514458598 | Description N/A LC090-HUB-14MMH7-NKW | Bore Size N/A 14.00 mm | Coupling Size N/A LC090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.810 in20.57 mm | Hub Length N/A 1.310 in33.27 mm | Outside Diameter N/A 2.11 in53.59 mm |
Add To Cart
Request Quote |
| 68514458592 | Description N/A LC095-HUB-14MMH7-NKW | Bore Size N/A 14.00 mm | Coupling Size N/A LC095 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1 in25.4 mm | Hub Length N/A 1.500 in38.10 mm | Outside Diameter N/A 2.11 in53.59 mm |
Add To Cart
Request Quote |
| 68514458584 | Description N/A LC225-HUB-65MMH7-NKW | Bore Size N/A 65.00 mm | Coupling Size N/A LC225 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 2.190 in55.63 mm | Hub Length N/A 3.190 in81.03 mm | Outside Diameter N/A 5.00 in127.00 mm |
Add To Cart
Request Quote |