-
LC Type Coupling Kits Include: 1 standard snap wrap center & 1 collar with screws
In addition to kit, to make a full coupling, two additional hubs are needed: 1 standard L Type hub (without collar attachment) & 1 LC Type hub (provides collar attachment.
Part Number |
Description |
Width |
Height |
Depth |
Coupling Size |
Material |
Weight |
|---|---|---|---|---|---|---|---|
| 68514460260 | N/A LC090/095-CLLR-SW-SPDR-MM-HDW | N/A 2.560 in | N/A 2.560 in | N/A 0.440 in | N/A LC090, LC 095 | N/A 1018 Steel | N/A 0.13 lb |
| 68514460261 | N/A LC099/100-CLLR-SW-SPDR-MM-HDW | N/A 3.080 in | N/A 3.080 in | N/A 0.610 in | N/A LC099, LC100 | N/A 1018 Steel | N/A 0.26 lb |
| 68514460262 | N/A LC110-CLLR-SW-SPDR-MM-HDW | N/A 3.110 in | N/A 3.110 in | N/A 0.750 in | N/A LC110 | N/A 1018 Steel | N/A 0.36 lb |
| 68514460263 | N/A LC150-CLLR-SW-SPDR-MM-HDW | N/A 3.75 in | N/A 3.750 in | N/A 0.880 in | N/A LC150 | N/A 1018 Steel | N/A 0.70 lb |
| 68514460264 | N/A LC190-CLLR-SW-SPDR-MM-HDW | N/A 5.010 in | N/A 5.010 in | N/A 0.880 in | N/A LC190 | N/A 1018 Steel | N/A 0.50 lb |